AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pneumatic_Components/Digital_Pressure_Switches_-z-_Transmitters
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
You are looking at:  Pneumatic Components > Digital Pressure Switches / Transmitters

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_digitalpressureswtr.jpg
Pneumatic Air Preparation (FRL-Filters, Regulators, Lubricators)
Pneumatic Valves & Accessories
Pneumatic Air Cylinders
Pneumatic Cylinder Position Switches
Digital Pressure Switches / Transmitters
Flexible Pneumatic Tubing & Hoses
Pneumatic Fittings & Air Couplings
Flow Control Valves - Speed Controllers
Pneumatic Accessories

ProSense™ Digital Pressure Switches / Pressure Transmitters

New! ... Precision digital pressure switch / pressure transmitter (with 2 meter cable)

Great prices and same-day shipping - Order today, install tomorrow!

Digital Pressure Switches/Pressure Transmitters are only $69.00 !

Designed for air, non-corrosive gas and non-flammable gas applications, these small (1.2" by 1.2" by 1.7" deep) digital pressure switches/ pressure transmitters have a 3-color LCD display and provide digital pressure control via two digital outputs and one analog output.

These compact gas/air pressure switches are easy to install and are ideal for use as pneumatic pressure switches or vacuum pressure switches.

Features
  • 1.2" x 1.2" x 1.7" deep (compact digital pressure switch)
  • 1/8" NPT process connection for: air, non-corrosive gases, non-flammable gases. (NOT for use in liquid applications)
  • Repeatability +/- 3% of full scale
  • Two digital outputs (NPN or PNP) which may be set individually, and a 4-20 mA analog output
  • Two vacuum to pressure ranges (-14.5 to 14.5 psi and -14.5 to 145 psi)
  • Three operation modes: Easy, Window and Hysteresis
  • 3-color digital LCD display
  • 6 pressure unit conversions
  • Lockable keypad
  • Unit parameters are easily copied to other pressure switch units
  • Selectable response times to eliminate output chattering
  • Fast zero reset
  • 10.8 to 26.4 VDC input power req'd
  • Optional panel mount and bracket kits
  • Agency approvals: cULus (E157382), CE, RoHS
  • 2-year warranty
ProSense™ Digital Pressure Controllers:
Pressure Switches/Pressure Transmitters


Part No. Description Price
QPSL-AP-42 Digital pressure switch/pressure transmitter -14.5 to 14.5 psi, 2 PNP out, 4-20 mA out, 2m cable included $69.00
QPSL-AN-42 Digital pressure switch/pressure transmitter -14.5 to 14.5 psi, 2 NPN out, 4-20 mA out, 2m cable included $69.00
QPSH-AP-42 Digital pressure switch/pressure transmitter -14.5 to 145 psi, 2 PNP out, 4-20 mA out, 2m cable included $69.00
QPSH-AN-42 Digital pressure switch/pressure transmitter -14.5 to 145 psi, 2 NPN out, 4-20 mA out, 2m cable included $69.00
QPS-PMK Panel mount kit for QPS series digital pressure switches $1.50
QPS-FMK Bracket mount kit for QPS series digital pressure switches $1.00
QPS-CBL Replacement cable for QPS series digital pressure switches and digital pressure transmitters, 2m (6.6 feet) $20.00

Digital Pressure Switches/Pressure Transmitters Overview


ProSense Digital Pressure Control: Digital Pressure Switches/ Digital Pressure Transmitters
ProSense Digital Pressure Switches/ Pressure Transmitters



ProSense Digital Pressure Switches/ Pressure Transmitters Accessories

Accessory Mounting Kits and Replacement Cable
for ProSense Digital Pressure Controllers

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years