AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
You are looking at:  Pneumatic Components > Flexible Pneumatic Tubing

Products Overview Technical Info Manuals

Shop for this product


NITRA™ Flexible Pneumatic Tubing

New! ... Flexible (PUR) Polyurethane Hose & Nylon 12 Tubing


NITRA Pneumatic (PUR) Polyurethane Tubing



NITRA™ Pneumatic (PUR) Polyurethane Tubing
is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore A 98.

  • NITRA polyurethane tubing is ether-based to provide excellent hydrolysis, oil and cold resistance.

  • NITRA polyurethane pneumatic hose is strong, flexible, and offers superior kink resistance compared to other pneumatic hose. It can be used in applications requiring a high pressure air hose.

  • With its extremely tight outside diameter tolerance, NITRA polyurethane pneumatic hose is ideal for use with NITRA push-to-connect fittings.

Features:
  • Inch and metric tubing sizes available
  • Three colors – black, blue and clear polyurethane tubing
  • 100 foot and 500 foot package sizes
  • Shore A 98 hardness
  • Strong, flexible and kink resistant
  • Made in USA

  • Complete NITRA Polyurethane Tubing Overview
NITRA polyurethane tubing prices start at: $10.25 (100 ft. package)


NITRA Nylon Pneumatic Tubing

NITRA™ Nylon 12 Pneumatic Tubing
is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore D 70.

  • Nylon tubing is recognized as an industry standard for applications which require higher pressure air hoses and superior heat/chemical resistance than that offered by polyurethane hose.

  • NITRA Nylon 12 tubing is strong, lightweight, and has a very low moisture absorption rate so it will remain flexible with a longer service life than other nylons.

  • NITRA Nylon 12 pneumatic hose is ideal for use with NITRA push-to-connect fittings.

Features:
  • Inch and metric tubing sizes available
  • Three colors – natural, black, blue nylon tubing
  • 100 foot and 500 foot package sizes
  • High working pressure and temperature/chemical resistance
  • Made in the USA

  • Complete NITRA Nylon Pneumatic Tubing Overview
NITRA Nylon tubing prices start at: $10.00 (100 ft. package)



For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.




  
Shop for this product

Shopping Tips