NITRA™ Elbow Meter-Out Air Flow Control Valves
Push-to-Connect Pneumatic Air Flow Control Valves
NITRA™ pneumatic push-to-connect meter-out flow control valve elbow (pneumatic speed
controller) has a rotating thermoplastic (PBT) body, nickel-plated brass
threads, stainless steel tube griping claws, and pre-applied Teflon thread
sealant (10-32 and M5 threads have O-ring instead of thread sealant). For use
with polyurethane tubing or nylon tubing. Two control valve fittings per package.
- Inch and metric control valve sizes available
- Flow control valve release rings are color coded to differentiate between inch (black) and metric (blue) sizes
- NITRA™ Polyurethane tubing and Nylon 12
tubing is easily connected by simply inserting the
pneumatic tubing end into the control valve fitting. To release the tubing,
press the control valve circular release ring and the tubing
can be easily pulled out.
NITRA Meter-Out Air Flow Control Valves Overview
|
Meter-Out Flow Control Valve
|
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.