AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pneumatic_Components/Flow_Control_Valves_-_Speed_Controllers/In-line_(Straight)
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
You are looking at:  Pneumatic Components > Flow Control Valves - Speed Controllers > In-line (Straight)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_flowcontrolvalvesinline.jpg
Elbow Meter-in
Elbow Meter-out
In-line (Straight)


NITRA™ In-Line (Straight) Air Flow Control Valves



Push-to-Connect Pneumatic Air Flow Control Valves
NITRA™ pneumatic push-to-connect In-Line (Straight) air flow control valve (pneumatic speed controller) has a thermoplastic (PBT) body, nickel-plated brass control knob, stainless steel tube griping claws. For use with polyurethane tubing or nylon tubing. Two control valve fittings per package.
  • Inch and metric control valve sizes available

  • Flow control valve release rings are color coded to differentiate between inch (black) and metric (blue) sizes

  • NITRA™ Polyurethane tubing and Nylon 12 tubing is easily connected by simply inserting the pneumatic tubing end into the fitting. To release the tubing, press the control valve circular release ring and the tubing can be easily pulled out.

NITRA In-Line (Straight) Air Control Valves Overview


Part No. Size Price
(package of 2)
FVU532 5/32 [4 mm] in. x 5/32 [4 mm] $11.50
FVU14 1/4 in. x 1/4 $13.75
FVU38 3/8 in. x 3/8 $20.75
FVU12 1/2 in. x 1/2 $27.75
FVU6M 6 mm x 6 mm $13.75
FVU8M 8 mm x 8 mm $17.25
FVU10M 10 mm x 10 mm $21.00
FVU12M 12 mm x 12 mm $27.50
NITRA In-Line (Straight) Air Pneumatic Flow Control Valves

In-Line (Straight) Air Flow Control Valve

NITRA Pneumatic Air Flow Control Valves



For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years