NITRA™ Pneumatic Air Blow Guns
New! ... NITRA pneumatic palm type, pistol grip, pocket type and flexible nozzle air guns
NITRA pneumatic blow guns (or air gun nozzles) are available in heavy duty palm type with safety tip, pistol grips (both aluminum and plastic), a pocket blow gun (pencil) type, and plastic grip with flexible nozzles in various lengths.
Features
- Maximum input pressure 120 psi
- Connection: 1/4 female NPT thread size on inlet (pocket model has 1/4" male industrial interchange quick-disconnect)
- 30-day return
- 12-month warranty
- NITRA pneumatic blow guns start at $4.25
NITRA Pneumatic Blow Guns Overview
Pneumatic Blow Guns
|

NITRA Pneumatic Air Blow Guns
|
NITRA Pneumatic Blow Guns
| Part No. |
Description |
Price |
| HBG-01 |
Pneumatic blow gun, heavy duty palm type with safety tip, 1/4 inch NPT female connection |
$7.00
|
| HBG-02 |
Pneumatic blow gun, plastic pistol grip with 5 inch nozzle, 1/4 inch NPT female connection |
$5.50
|
| HBG-03 |
Pneumatic pocket blow gun with twist on/off valve, 1/4 inch industrial interchange quick-disconnect plug |
$4.25
|
| HBG-04 |
Pneumatic blow gun, cast aluminum pistol grip with 6 inch nozzle, 1/4 inch FNPT connection |
$9.25
|
| HBG-05 |
Pneumatic blow gun, plastic pistol grip with 4 inch flexible nozzle, 1/4 inch NPT female connection |
$14.50
|
| HBG-06 |
Pneumatic blow gun, plastic pistol grip with 8 inch flexible nozzle, 1/4 inch NPT female connection |
$15.50
|
| HBG-07 |
Pneumatic blow gun, plastic pistol grip with 12 inch flexible nozzle, 1/4 inch NPT female connection |
$17.00
|
| HBG-08 |
Pneumatic blow gun, plastic pistol grip with 16 inch flexible nozzle, 1/4 inch NPT female connection |
$22.00
|
Great prices and same-day shipping - Order today, install tomorrow!
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.