AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Pneumatic_Components/Pneumatic_Accessories/Pneumatic_Cylinder_Position_Switch_Accessories
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
You are looking at:  Pneumatic Components > Pneumatic Accessories > Pneumatic Cylinder Position Switch Accessories

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_pneumaticcylinderposswitchacc.jpg
Pneumatic Air Preparation (FRL) Accessories
Solenoid Valve Manifolds & Mounting Hardware
Exhaust Silencers
Solenoid Valve Cables & Connectors (Square DIN Style)
Non-repairable Pneumatic Cylinder (A-Series) Accessories
Compact Pneumatic Cylinder (C-Series) Accessories
NFPA Cylinder (D-Series) Accessories
Pneumatic Cylinder Position Switch Accessories
Flexible Pneumatic Tubing & Hoses Accessories
Pneumatic Blow Guns

NITRA™ Pneumatic Cylinder Position Sensors - CPS & CPSF Series Air Cylinder Switches


NITRA Pneumatic Cylinder Switches - interfacing pneumatic actuators and electrical control systems for pneumatic position control

The NITRA CPS and CPSF Series of pneumatic position switches offer a robust, yet cost-effective interface between pneumatic actuators and electrical control systems. Using state-of-the-art AMR magnetic sensing technology, these magnetic cylinder switches are designed for use with pneumatic air cylinders that have a magnet incorporated in the cylinder piston. These pneumatic cylinder sensors can be used to provide cylinder position indication, cycle count or to confirm operation.

These electronic cylinder sensors offer superior performance and reliability at mechanical reed switch prices!

NITRA cylinder position switches are now available in two styles with accessories to fit three different styles of air cylinders or actuators.

  • The CPS Series air cylinder switches are designed for general purpose applications on pneumatic cylinders with T-slot channels. These pneumatic cylinder switches are also easily mounted on round body cylinders using CPSB Series mounting bands or on tie rod cylinders using CPSA Series mounting adapters.

  • New! ... The CPSF Series cylinder switches are T-slot cylinder position switches for harsh duty applications and will fit in CPSA Series mounting adapters or the CPSS Series stainless steel version of mounting bands.

  • NITRA cylinder position switches are available in 3-wire DC, PNP normally open, PNP normally closed, and NPN normally open electronic solid state switch configurations with either an M8 or M12 wiring connector or wire leads.

  • Integral LED indication provides switch status for speedy pneumatic cylinder switch positioning and troubleshooting.

  • Pre-tested for use with NITRA pneumatic cylinders, these cylinder switches are also suitable for use with other brands of pneumatic cylinders with magnetic pistons.

  • NITRA pneumatic cylinder position sensors have a 3-year warranty.

NITRA Pneumatic Cylinder Sensors / Switches
NITRA Pneumatic Cylinder Position Sensors / Air Cylinder Switches & Mounting Accessories
Pneumatic Switches - CPS Series Air Cylinder Sensors NITRA™ CPS Series Cylinder Position Sensors/Switches
NITRA CPS Series cylinder position switches are general purpose switches for use with cylinders having a magnetic piston (IP67 rated). These pneumatic switches are designed to mount on cylinders with a T-Slot channel. Using CPSA Series adapters or CPSB Series mounting bands, they can also be used with tie rod cylinders or round body style cylinders.

NITRA CPS Series cylinder position switches start at $19.00 (CPS-AP-A)
CPS Series Air Cylinder Switches Overview
 
Cylinder Position Switches - CPSF Series Air Cylinder Sensors NITRA™ CPSF Series Cylinder Position Sensors/Switches ... New!
NITRA CPSF Series cylinder position switches are designed for food and beverage or washdown applications (IP69K rated). The switches are designed to mount on cylinders with a T-slot channel. Using CPSA Series adapters or CPSS Series all stainless steel mounting bands, they can be used with tie rod cylinders or round body style cylinders.

NITRA CPSF Series cylinder position switches start at $22.00 (CPSF-AP-A)
CPSF Series Air Cylinder Switches Overview

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years