NITRA™ Pneumatic Dual Rod Guided Air Cylinders - "E" Series
New! ...
NITRA Pneumatic Guided Actuator with Dual Guide Rods
Features
- Double Acting
- Magnet around piston for sensing
- Body material – 6463-T5 Aluminum – Anodized
- Dual guide rods – SAE440 Chrome Plated stainless steel
- Tooling Plate – free machining steel (low carbon 1018/1020)
- Heavy duty bronze bushings
- Seals – NBR (Buna-N)
- Temperature 23° – 158°F
- Pressure range 18-142 psi
- Proof (burst) pressure 213psi
- All models are available for same-day shipment
- 2-year warranty
|
Operation
- Double-acting cylinders have two compressed air ports. One of the ports will extend the rod in the "push" direction and the other port will retract the rod in the "pull" direction.
Application Examples
- Product guiding, positioning and stopping on conveyors
- Accurate pick-and-place
- Applications that cannot tolerate single actuation point or rotational miss-alignment and any high side load applications
|
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.