NITRA™ Pneumatic Cylinders - "A" Series
NITRA Pneumatic Stainless Steel Round Body Air Cylinders
The NITRA Pneumatics A-Series non-repairable stainless steel round body cylinders includes bore sizes from 7/16" to 2" and
stroke lengths from 1/2" to 18" to meet a broad range of applications. Air pneumatic cylinders are also sometimes referred to as pneumatic actuators.
- These high quality disposable cylinders (non-repairable) are constructed with stainless
steel bodies and double rolled-in high strength aluminum end
caps with full flow ports.
- To minimize friction, the inside of the
pneumatic cylinder body is polished to a mirror finish and all air cylinders are
pre-lubricated for optimum performance and long, reliable life.
- The high strength aluminum alloy piston is securely threaded,
sealed and riveted to a piston rod that is ground and roller
burnished 303 stainless steel (7/16" and 9/16" bores) or ground
and polished high strength carbon steel ( 3/4" - 2" bores) with
roll-formed threads for exceptional strength.
- Low friction wear
compensating Buna N U-cup rod and piston seals, oil impregnated
rod guide bushing (except 7/16" and 9/16" bores), and
end caps with slots all combine for smooth breakaway even at low
pressures.
NITRA Pneumatic Cylinders ...
|
|
Features
- Interchangeable with other common brands of round body cylinders
- Available bore sizes: 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2", 2"
- Excellent selection of air cylinder stroke lengths
- Single-acting (spring return cylinders) and double-acting cylinder models
- Nose, pivot and double-end cylinder mounting options
- Type 304 stainless steel cylinder body with high-strength aluminum alloy end caps
- Pre-lubricated for long, maintenance-free performance
- 250 psi operating pressure
- Pneumatic actuator models available with magnetic piston for position indication
- All pneumatic air cylinder models are available for same-day shipment
- Made in North America
|
Operation
- Single-acting cylinders with spring return have one compressed air
port to extend the rod in the "push" direction. The internal spring
retracts in the "pull" direction.
- Double-acting pneumatic actuators have two compressed air ports. One
of the ports will extend the rod in the "push" direction and the
other port will retract the rod in the "pull" direction.
Pneumatic Cylinder Mounting Options
- Nose mount uses one AMB mounting bracket and one AN nut
- Pivot mount uses one APB or one APBP cylinder mounting bracket
- Double end mount uses two AMB mount brackets and two AN nuts
|
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.