NITRA™ Pneumatic Cylinders - Compact "C" Series
NITRA Pneumatic Stainless Steel Round Body Compact Air Cylinders
- Mini cylinder bore sizes from 9/16" to 3"
- Cylinder stroke lengths from 1/4" to 4"
- Double-acting mini air cylinders
- Interchangeable with other mini actuator, flat cylinder or pancake cylinder brands
NITRA pneumatic compact air cylinders start at $33.00
(C090025D)
The NITRA Pneumatics C-Series compact stainless steel round body cylinders include bore sizes from 9/16" to 3" and
cylinder stroke lengths from 1/4" to 4" to meet a broad range of applications. Air pneumatic cylinders are also sometimes referred to as pneumatic actuators.
These compact cylinders are often referred to as mini cylinders, mini actuators, flat cylinders or pancake cylinders.
- These high quality compact air cylinders are constructed with stainless steel bodies and high strength aluminum end caps with full flow ports.
- To minimize friction, the inside of the pneumatic cylinder body is polished to a mirror finish and all mini air cylinders are
pre-lubricated for optimum performance and long, reliable life.
- The high strength aluminum alloy piston is securely attached to a piston rod that is ground and roller burnished 303 stainless steel for exceptional strength.
- Buna N "O" ring rod and piston seals.
|
|
Features
- Space-saving, compact size cylinders (mini actuators)
- Interchangeable with other common brands of round body mini cylinders (flat cylinders)
- Available cylinder bore sizes: 9/16", 3/4", 1-1/16", 1-1/2", 2", 2-1/2", 3"
- Excellent selection of cylinder stroke lengths
- Double-acting pneumatic actuator models
- Type 304 stainless steel cylinder body with high-strength aluminum alloy end caps
- All pneumatic air cylinder models are available for same-day shipment
- Made in North America
- 2-Year warranty
|
Operation
- Double-acting actuators have two compressed air ports. One
of the ports will extend the rod in the "push" direction and the
other port will retract the rod in the "pull" direction.
|
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.