NITRA™ Pneumatic Cylinders - NFPA Tie Rod "D" Series
New! ...
NITRA Pneumatic Heavy Duty NFPA Tie Rod Cylinders
The NITRA D-Series tie rod cylinders include bore
sizes from 1-1/2" to 4" and stroke lengths from 1" to 24" to meet
a broad range of applications where abusive conditions exist.
- These heavy duty cylinders are constructed with high quality aluminum components and a magnetic piston fitted with a PTFE Wear Band.
- The air cylinders are fitted with a Teflon® impregnated and hardcoat anodized heavy-duty external rod bearing. This bearing ensures smooth rod motion while maintaining rod rigidity and stability. The
entire rod gland and bearing may be quickly removed and replaced without disassembling the pneumatic cylinder.
- All D-Series NFPA cylinders have a magnetic piston that can be used along with solid state or reed switches for rod position sensing.
- The solid state and reed switches sense the rod position by emitting an electrical signal when the magnetized piston reaches a point adjacent to their location.
- Tie rod mounting allows fast and accurate positioning setup.
NITRA Pneumatic NFPA Tie Rod Cylinders ... |
NFPA Tie Rod Cylinders
NITRA "D" Series Cylinders
|
Features
- Interchangeable with other popular brands of NFPA cylinders
- Available bore sizes: 1-1/2", 2", 2-1/2", 3-1/4", 4"
- Excellent selection of stroke lengths
- All models are double-acting
- Head and tail caps drilled for mounting
- All models have a magnetic piston
- Teflon® impregnated and hardcoat anodized heavy-duty external rod bearing
- 250 psi max operating pressure
- All models are available for same-day shipment
- Made in the USA
|
Operation
- Double-acting cylinders have two compressed air ports. One of the ports will extend the rod in the "push" direction and the other port will retract the rod in the "pull" direction.
Pneumatic Cylinder Mounting Options
- Flange Mounted - The cylinder has holes on the ends of the end caps that allow easy mounting to a plate or other surfaces
- Rear Clevis and Rear Pivot Mount - Clevis and Pivot mounts use a bracket that allows a pivoted mount.
|
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.