Position switches offer a cost-effective interface between pneumatic actuators and electrical control systems, used to determine cylinder position, cycle count, or confirm operation. NITRA solid-state switches are made to mount on cylinders with 6.2mm x 3.2mm T-slots, such as NITRA G-series cylinders and other popular brands.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
NITRA CPS9Q Series cylinder position switches are general purpose switches for use with cylinders having a magnetic piston. The switches have a low profile and are designed to mount on cylinders with 6.2 x 3.2 mm T-slots.
The NITRA CPS Series of cylinder position switches offers a robust, yet cost-effective, interface between pneumatic or hydraulic actuators and electrical control systems. Using state-of- the-art magnetic sensing technology, these switches are designed for use with cylinders that have a magnet incorporated in the cylinder piston. They can be used to provide cylinder position indication, cycle count, or to confirm operation.
CPS9Q Series cylinder position switches are
$19.00
(CPS9Q-AP-A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings