AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Pneumatic Components > Pneumatic Cylinders - A Series (SS Round Body, Non-repairable)

Products Overview Technical Info Manuals Reviews
 
Subcategories:   7/16 inch Bore    9/16 inch Bore    9/16 inch Bore with Magnetic Piston    3/4 inch Bore    3/4 inch Bore with Magnetic Piston    7/8 inch Bore    7/8 inch Bore with Magnetic Piston    1-1/16 inch Bore    1-1/16 inch Bore with Magnetic Piston    1-1/4 inch Bore    1-1/4 inch Bore with Magnetic Piston    1-1/2 inch Bore    1-1/2 inch Bore with Magnetic Piston    2 inch Bore    2 inch Bore with Magnetic Piston    Non-repairable Pneumatic Cylinders (A Series) Accessories   

Shop for this product


NITRA™ Pneumatic Cylinders - "A" Series

New! ... NITRA Pneumatic Stainless Steel Round Body Air Cylinders

  • Bore Sizes from 7/16" to 2"

  • Stroke Lengths from 1/2" to 18"

  • Single-Acting and Double-Acting Cylinders

  • 3 Mounting Configurations

  • NITRA pneumatic air cylinders start at $9.50

The NITRA Pneumatics A-Series non-repairable stainless steel round body cylinders includes bore sizes from 7/16" to 2" and stroke lengths from 1/2" to 18" to meet a broad range of applications. Air pneumatic cylinders are also sometimes referred to as pneumatic actuators.
  • These high quality disposable cylinders (non-repairable) are constructed with stainless steel bodies and double rolled-in high strength aluminum end caps with full flow ports.

  • To minimize friction, the inside of the pneumatic cylinder body is polished to a mirror finish and all air cylinders are pre-lubricated for optimum performance and long, reliable life.

  • The high strength aluminum alloy piston is securely threaded, sealed and riveted to a piston rod that is ground and roller burnished 303 stainless steel (7/16" and 9/16" bores) or ground and polished high strength carbon steel ( 3/4" - 2" bores) with roll-formed threads for exceptional strength.

  • Low friction wear compensating Buna N U-cup rod and piston seals, oil impregnated rod guide bushing (except 7/16" and 9/16" bores), and end caps with slots all combine for smooth breakaway even at low pressures.

NITRA Pneumatic Cylinders ...
NITRA Pneumatic Actuators
Features
  • Interchangeable with other common brands of round body cylinders
  • Available bore sizes: 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2", 2"
  • Excellent selection of stroke lengths
  • Single-acting (spring return cylinders) and double-acting cylinder models
  • Nose, pivot and double-end mounting options
  • Type 304 stainless steel cylinder body with high-strength aluminum alloy end caps
  • Pre-lubricated for long, maintenance-free performance
  • 250 psi operating pressure
  • Pneumatic actuator models available with magnetic piston for position indication
  • All pneumatic air cylinder models are available for same-day shipment
  • Made in the USA
Operation
  • Single-acting cylinders with spring return have one compressed air port to extend the rod in the "push" direction. The internal spring retracts in the "pull" direction
  • Double-acting actuators have two compressed air ports. One of the ports will extend the rod in the "push" direction and the other port will retract the rod in the "pull" direction.
Cylinder Mounting Options
  • Nose mount uses one AMB bracket and one AN nut
  • Pivot mount uses one APB or one APBP bracket
  • Double end mount uses two AMB brackets and two AN nuts

Available Bore Sizes:      7/16"     9/16"     3/4"     7/8"     1-1/16"     1-1/4"     1-1/2"     2"    

With Magnetic Pistons:      9/16"     3/4"     7/8"     1-1/16"     1-1/4"     1-1/2"     2"    



NITRA Pneumatic Cylinders Overview



For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement