NITRA™ Pneumatic Fittings and Air Couplings
Push-to-Connect Fittings (Thermoplastic)
Threaded Brass Fittings ... New!
Quick-Disconnect Air Couplings ... New!
Swivel Air Fittings ... New!
|
|
|
 |
NITRA™ Pneumatic Push-to-Connect Fittings
are made of a strong thermoplastic (PBT) and have stainless steel tube gripping claws. Threaded components
NITRA pneumatic push-to-connect fittings are made of nickel-plated brass and have pre-applied Teflon thread sealant.
- The bodies of union elbow and union tee push lock fittings with threaded connections can be rotated after installation to allow for variations in piping direction.
- A variety of union fittings and bulkhead fittings and other pneumatic push lock fitting styles such as plugs, plug reducers, male/female straight, male/female elbow and branch tees are available.
- Plastic tubing fitting bodies are composed of either nickel-plated brass or thermoplastic with stainless steel tube gripping claws.
- Plastic tubing fittings start at $5.00
(package of 5)
|
| |
 |
NITRA™ Threaded Pneumatic Brass Air Fittings
NITRA threaded brass fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in most popular styles and sizes, the brass air fittings all have NPT threaded connections.
- 10 different styles
- Machined from yellow brass bar stock or forging
- Work with water, oil, air and other gases
- Maximum pressure = up to 800 psi
- Threaded brass air fittings start at $4.00
(package of 5)
|
| |
 |
NITRA™ Quick-Disconnect Air Couplings
NITRA pneumatic quick air couplings allow easy changing of tools or hose connections. The quick disconnect air couplings (female) and plugs (male) are available in three of the most popular styles: IND (Industrial Interchange), ARO and Truflate.
- Plugs and couplers for 1/4-inch and 3/8-inch hose sizes
- Air couplers are available in Industrial Interchange manual or automatic and universal automatic
- Male and female NPT threaded connections
- Available 1/4-inch Safety air couplers bleed off air pressure downstream before disconnecting
- Quick disconnect air couplers start at $5.00
|
| |
 |
NITRA™ Swivel Air Fittings
NITRA pneumatic quick-disconnect swivel air fittings allow easy changing of tools or hose connections and prevent kinking and strain on supply lines. Two independent-rotation points allow a full 360° circular rotation and 45° angled rotation for better swivel action vs. traditional swivel air fittings.
- Lightweight, streamlined design
- Chrome-plated steel construction for long service life
- Industrial Interchange, ARO210 and Truflate style plugs
- Maximum pressure = 145 psi
- Quick disconnect swivel air fittings start at $24.50
|
| |
NITRA Pneumatic Fittings Overview
For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.