AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Pneumatic Components

Products Overview Technical Info Manuals
 
Subcategories:   Pneumatic Cylinders - A Series (SS Round Body, Non-repairable)    Pneumatic Cylinder Position Switches    Flexible Pneumatic Tubing    Push-to-Connect Pneumatic Fittings (Thermoplastic)    Flow Control Valves - Speed Controllers    Pneumatic Accessories   

Shop for this product


NITRA™ Air Pneumatics

Quality Pneumatic Parts at Discount Prices:
Air Cylinders, Air Tubing, Air Hose Fittings, Air Flow Control Valves, Cylinder Position Switches


NITRA Pneumatic cylinders NITRA™ Pneumatic Cylinders - A Series ... New!
The NITRA A Series of non-repairable stainless steel round body pneumatic cylinders includes bore sizes from 7/16" to 2" and cylinder stroke lengths from 1/2" to 18" to meet a broad range of applications. These pneumatic actuators are constructed with stainless steel bodies and double rolled-in high strength aluminum end caps with full flow ports. Single-acting pneumatic cylinders with spring return and double-acting cylinders are available. Pneumatic cylinder mounting options include nose, pivot and double-end mounting. Available accessories include: cylinder mounting bracket, pivot mounting bracket, cylinder rod clevis and mounting nuts.

NITRA Pneumatic cylinder position switches NITRA™ Pneumatic Cylinder Position Switches ... New!
The NITRA CPS Series of pneumatic position switches offers a robust, yet cost-effective interface between pneumatic actuators and electrical control systems. Using state-of-the-art AMR magnetic sensing technology, these magnetic cylinder position switches are designed for use with pneumatic cylinders that have a magnet incorporated in the cylinder piston. The NITRA CPS Series of cylinder sensors is available in 3-wire DC, PNP normally open, PNP normally closed, and NPN normally open electronic solid state switch configurations with either an M8 wiring connector or wire leads. You get electronic cylinder switch performance at mechanical reed switch prices!

NITRA Polyurethane (PUR) Pneumatic Tubing NITRA™ Polyurethane (PUR) Pneumatic Tubing
is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore A 98. This air tubing is ether-based to provide excellent hydrolysis, oil and cold resistance. NITRA ether polyurethane tubing is strong, flexible, and offers superior kink resistance compared to other flexible pneumatic hoses. With its extremely tight outside diameter tolerance, NITRA polyurethane tubing is ideal for use with NITRA push-to-connect air fittings. These flexible pneumatic hoses are available in inches or metric pneumatic tubing sizes.


NITRA pneumatic high pressure nylon tubing
NITRA™ Pneumatic High Pressure Nylon Tubing
is made from the highest quality, 100% virgin raw materials available and has a hardness specification of Shore D 70. Nylon tubing is recognized as an industry standard for applications which require higher working pressures and superior heat/chemical resistance than polyurethane. NITRA Nylon 12 tubing is strong, lightweight, and has a very low moisture absorption rate so it will remain flexible with a longer service life than other nylons. NITRA Nylon 12 is ideal for use with NITRA push fittings. These flexible pneumatic hoses are available in inches or metric pneumatic tubing sizes.


NITRA Pneumatic Air Hose Fittings
NITRA™ Pneumatic Push-to-Connect Fittings
are made of a strong thermoplastic (PBT) and have stainless steel tube gripping claws. Threaded components are made of nickel-plated brass and have pre-applied Teflon thread sealant. The bodies of union elbow and union tee fittings with threaded connections can be rotated after installation to allow for variations in piping direction. NITRA Polyurethane and Nylon 12 tubing is easily connected by simply inserting the tubing end into the pneumatic fitting. To release the pneumatic tubing, press the air hose fitting's circular release ring and the tubing can be easily pulled out. A variety of union fittings and bulkhead fittings are available. A variety of other pneumatic fitting styles are also available, such as: plugs, plug reducers, male/female straight, male/female elbow, branch tees and more. Air fitting bodies are composed of either nickel-plated brass or thermoplastic with stainless steel tube gripping claws. New! ... Union check valves, stop valves and manual hand valves have been added to the fittings lineup.


NITRA Pneumatic Flow Control Valves
NITRA™ Pneumatic Push-to-Connect Air Flow Control Valves (Speed Controllers)
provide accurate airflow regulation for precise motion control of pneumatic cylinders. NITRA flow control valve bodies are made of a strong thermoplastic (PBT) and have stainless steel tube gripping claws. Threaded components are made of nickel-plated brass and have pre-applied Teflon thread sealant. Elbow flow control valves can be rotated after installation to allow for variations in piping direction. NITRA Polyurethane and Nylon 12 tubing is easily connected by simply inserting the tubing end into the air hose fitting. To release the pneumatic tubing, press the air hose fitting's circular release ring and the pneumatic tubing can be easily pulled out.

NITRA Union Straight Fittings
NITRA Air Pneumatic Cylinders
NITRA Air Pneumatic Parts

NITRA Cylinders, Tubing, Fittings, Flow Valves & Cylinder Position Switches


Complete NITRA Pneumatics Cylinders, Switches, Tubing, Fittings and Control Valves Overview (10MB)



For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement