AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Power_Products_(Electrical)/DC_Power_Supplies/12VDC,_24VDC,_Hazardous_Locations_(RHINO_PS_Series)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Power Products (Electrical) > DC Power Supplies > 12VDC, 24VDC, Hazardous Locations (RHINO PS Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_rhino1224vdchazardousloc.jpg
24VDC, DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC Specialty Modules (RHINO PSM & PSP Series)
5VDC, 12VDC DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC, 3-Phase Input, DIN Rail Mount (RHINO PSB Series)
5VDC, 12VDC, 24VDC, Class 2 (RHINO PSC & PSM Series)
12VDC, 24VDC, Hazardous Locations (RHINO PS Series)
12VDC, 24VDC Enclosed Panel Mount (RHINO PSS Series)
24VDC, Open Frame (FA Series)
5VDC, 12VDC, 15VDC, 24VDC Encapsulated (RHINO PSE Series)
Stepper Power Supplies (STP Series)
Spare Parts & Accessories


12 VDC and 24 VDC Power Supplies for Hazardous Locations (PS Series)

Metal Case 12 VDC and 24 VDC DIN Rail Power Supplies

We offer some of the most practical industrial control power supplies available at affordable prices.
RHINO PS series industrial DC power supplies include a 3 year extended warranty.
  • Worldwide safety approvals: UL508 listed, UL/ c UL1950 recognized, CE (EN60950), most models also meet UL1604 class I, div.2 requirements (except for PSxx-050D models and PS24-500D)

  • The PS series power supplies give you consistent, reliable, switched DC power at very affordable linear power supply prices.

  • These industrial power supplies use efficient switching technology to produce the most power in the smallest space, while generating a minimum amount of heat.

  • The automatically-recovering, constant-current short circuit protection limits the output current as the voltage is reduced to safely protect your control components from direct shorts and device failures.

  • These rugged power supplies are particularly suited for use in hazardous locations.

Features include:

  • 6 A at 12 VDC
  • 3 - 24 A at 24 VDC
  • Easy DIN rail mounting
  • Constant-current short circuit protection
  • Low ripple and noise
  • Plug-in screw terminals (PS24-600D has fixed screw terminals)
  • Switch selectable input voltage: 93-132 VAC or 187-264 VAC (PS24-500D model is 93-132 VAC only)
  • Low profile, durable metal case
RHINO PS Series power supply prices start at $112.00 (PS24-075D)

RHINO 12 & 24 VDC Power Supplies - PS Series Overview
dc power supplies for hazardous locations - PS Series
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

  


Read Customer Testimonials Testimonials
Customer Testimonials for 12VDC, 24VDC, Hazardous Locations (RHINO PS Series)
Testimonials for PS24-150D
Eric in HICKORY, NC wrote :  
We have used these power supplies since 2003. They have been very durable and reliable. Very pleased.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos