AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Power_Products_(Electrical)/DC_Power_Supplies/24VDC,_3-Phase_Input,_DIN_Rail_Mount_(RHINO_PSB_Series)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Power Products (Electrical) > DC Power Supplies > 24VDC, 3-Phase Input, DIN Rail Mount (RHINO PSB Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_rhino24vdc3phase.jpg
24VDC, DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC Specialty Modules (RHINO PSM & PSP Series)
5VDC, 12VDC DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC, 3-Phase Input, DIN Rail Mount (RHINO PSB Series)
5VDC, 12VDC, 24VDC, Class 2 (RHINO PSC & PSM Series)
12VDC, 24VDC, Hazardous Locations (RHINO PS Series)
12VDC, 24VDC Enclosed Panel Mount (RHINO PSS Series)
24VDC, Open Frame (FA Series)
5VDC, 12VDC, 15VDC, 24VDC Encapsulated (RHINO PSE Series)
Stepper Power Supplies (STP Series)
Spare Parts & Accessories


3-Phase Input Power Supplies, 24 VDC (PSB Series)

RHINO PSB Series, 3-Phase Input, 24 VDC DIN Rail Power Supplies

AutomationDirect's RHINO PSB series of DIN rail three-phase input power supplies is perfect for applications that require a basic DC voltage power supply. These low cost power supplies offer high performance and reliability without all the additional features of higher cost full-featured power supplies.
  • The three-phase input eliminates the need for a separate step-down transformer and the 24 VDC output is available from 60 to 480 Watts

  • The rugged aluminum housings easily install with integral 35mm DIN rail mounting adapters

  • These high-quality 24VDC power supplies have a 3-year warranty and include overload, overvoltage and thermal protection

  • UL 508 listed, UL 60950 recognized, CSA certified, CE marked and RoHS compliant
Features
  • Universal 320-575 VAC 3-phase AC input voltage
  • Adjustable 24 VDC outputs, 60 to 480 Watts
  • Output voltage status LED
  • Integral 35mm DIN rail mounting adapters
  • Robust fixed-screw terminal strips with finger-safe covers
  • Overload, overvoltage and thermal protection
  • UL 508 listed, UL 60950 recognized, CSA certified, CE marked and RoHS compliant
  • Three year warranty
  • Low cost AC to DC power supply
RHINO PSB Series 3-phase power supply prices start at $59.00 (PSB24-060-3)

RHINO PSB Series 3-Phase (Input) Power Supplies Overview
PSB Series 3 phase power supplies
For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos