AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Power_Products_(Electrical)/DC_Power_Supplies/24VDC,_DIN_Rail_Mount_(RHINO_PS,_PSB,_PSC,_PSM,_PSP_Series)
Please note: Some pages may look best printed in "Landscape" orientation. Restore Layout
Search:
Search
Go >>
    Login| Register|
My Account + [+]|
  • My Account Home
  • Unapproved Orders
  • Pending Orders
  • Processed Orders
  • Open Invoices / Pay Online
  • Invoice Reprint
  • Purchase History
  • Request an RMA
  • RMA Status / Reprint
  • Register / Update
  • Preferences / Email Options
  • Address Book
  • Credit Application
  • Manage Multi-Users
  • Software Maintenance
Contact Us  
| Cart ($0.00)
 |  Check Out
Ordering Tools + [+]
  • Quick Order
  • Shopping Cart
  • Favorites
  • Bill Of Materials
  • Quotes
AutomationDirect.com Low Prices, same-day shipping and Free award-winning service
Cart is Empty
Guest | [Login]
New to Automationdirect? [click here]
  • Home Home
  • Site Help
  • Tech Support + [+]
    • Technical Support Home
    • Online Technical Forum
    • Technical and Application Notes
    • Product FAQs
    • Example Programs
    • Troubleshooting Guides
    • Software/Firmware Downloads
    • CAD Drawings
    • Online Support Request
    • Contact Tech Support
    • System Integrators
    • Online and Regional Training
    • FREE Tech2Go Web Site on DVD
  • Downloads + [+]
    • Downloads Home
    • Firmware
    • Software
    • Upgrades
    • Tools and Utilities
    • Restricted Software
    • Product Documentation
    • Product Manuals
    • CAD Drawings
  • Manuals/Docs + [+]
    • Documentation Home
    • Product Manuals
    • CAD Drawings
    • Compliance Documents
    • Automation Terms
    • Online PDF Catalog
    • FREE Printed Catalog
  • Product Info + [+]
    • Product Info Home
    • News and Features
    • Online PDF Catalog
    • FREE Printed Catalog
    • Download Price List (PDF)
    • Download Price List (XLS)
    • Selection Guides & XREFs
    • Product Application Stories
    • Product Brochures and Ads
    • FREE e-Newsletter
    • Suggest a Product
  • About Us + [+]
    • About Us
    • Contact Us
    • Online e-guide to All Resources
    • Product Authorization Return Form
    • VARS & International Sales
    • Business Policies
    • Job Opportunities
    • Press Room
    • Become a Supplier
    • Site Map
Product Categories
  • Cables
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives
  • Enclosures
  • Field I/O
  • Industrial Monitors
  • Manuals
  • Memory Devices
  • Motion Control
  • Motor Controls
  • Motors
  • Operator Interfaces
  • PC-based Control
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Software Products
  • Stacklights
  • Terminal Blocks
  • Tools
  • Wiring Solutions
  • What's New
  • Inventory Reduction
  • Retired Products
Learn More
  • Customer Reviews
  • Online PDF Catalog
  • FREE Catalog: Print or PDF
  • FREE Tech2Go website on DVD
  • FREE e-newsletter
  • FREE Video Tutorials
  • FREE Online Seminars
  • Download Price List (PDF)
  • Download Price List (XLS)
  • Product Application Stories
  • Affordable Online Training
Other Sites
  • Automation Notebook
  • About PLCs
  • C-more
  • C-more micro
  • SureServo
  • Motors
  • DuraPulse
  • Learn
  • Automation TALK
Direct sales in US and Canada | 1-800-633-0405   Live Chat
 AutomationDirect Live ChatX

You are looking at:  Power Products (Electrical) > DC Power Supplies > 24VDC, DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_rhino24vdc.jpg
24VDC, DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC Specialty Modules (RHINO PSM & PSP Series)
5VDC, 12VDC DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC, 3-Phase Input, DIN Rail Mount (RHINO PSB Series)
5VDC, 12VDC, 24VDC, Class 2 (RHINO PSC & PSM Series)
12VDC, 24VDC, Hazardous Locations (RHINO PS Series)
12VDC, 24VDC Enclosed Panel Mount (RHINO PSS Series)
24VDC, Open Frame (FA Series)
5VDC, 12VDC, 15VDC, 24VDC Encapsulated (RHINO PSE Series)
Stepper Power Supplies (STP Series)
Spare Parts & Accessories

RHINO 24 VDC DIN Rail Mount Power Supplies

... Quality Power Products at Discount Prices

AutomationDirect offers switching power supplies at linear power supply prices. You also asked us for low cost, basic DC power supplies and we listened. We offer some of the most practical industrial power supplies available, including DIN rail power supplies, enclosed panel mount power supplies, open frame power supplies and linear stepper power supplies. RHINO PSP, PSM, PS, PSC and PSB series DC power supplies are warrantied for 3 years.

  • RHINO PS Series
    - Low-profile, Metal Case
    12 VDC and 24 VDC, for hazardous locations

  • RHINO™ PSM Series
    - Slim-line, Metal Case
    12 VDC and 24 VDC

  • New! ... RHINO PSB Series
    - Low Cost, DIN-Rail Mount
    12 VDC and 24 VDC, single phase or three-phase input
  • RHINO PSC Series
    - Low-profile, Plastic Case
    NEC Class 2 compliant: 5 VDC, 12 VDC and 24 VDC

  • RHINO PSP Series
    - Slim-line, Plastic Case
    5 VDC, 12 VDC and 24 VDC

Shop by Application

The AutomationDirect print catalog lists DC power supplies by series. Each series includes several different output voltages. Online, the power supplies are listed, not by series, but are separated into voltage ranges and specialty categories to make sizing for a particular application easier.
Rhino 24 VDC Din Rail Mount Power Supplies


DC Power Supplies Information - by Series


Rhino PS Series low profile power supply RHINO PS Series
Low profile, metal case 24 VDC power supplies provide reliable, switched DC power at linear power supply prices.
  • 24 VDC, 50 to 600 watt
  • Selectable input voltage: 93-132 VAC or 187-264 VAC
  • Durable metal case
  • DIN rail mount
  • PS Series prices start at $99.00 (PS24-050D)
  • PS Series Specifications
Rhino Class 2 power supplies - PSC Series RHINO PSC Series
NEC Class 2 Compliant, low-profile, plastic case 24 VDC adjustable output, switching power supplies.
  • 24 VDC adjustable output
  • 12W to 90W
  • Universal 85-264 VAC input voltage and output current limitation
  • Plastic-housing, low-profile, DIN-rail mount
  • UL508 listed, UL1310 recognized for NEC Class 2 compliance, CE marked
  • PSC Series power supply prices start at $53.00 (PSC-24-015)
  • PSC Series Specifications
Rhino DC power supplies - PSM series RHINO PSM Series
Slim-line, metal case PSM Series 12 VDC and 24 VDC DIN-rail mountable switching power supplies. Made to withstand harsh industrial environments.
  • 24 VDC, 90 to 600 watt
  • Industrial grade metal case
  • DIN rail mounting/optional wall mount
  • Specialty modules for redundancy, battery control, power backup and UPS
  • PSM Series power supply prices start at $99.00 (PSM24-090S)
  • PSM Series Specifications
Rhino DC power supplies - PSP Series RHINO PSP Series
Slim-line, plastic case 24 VDC Power Supplies provide tightly regulated output voltage for sensitive loads in industrial environments. Compact in size with tightly regulated voltage output.
  • 24 VDC, 24 to 120 watts
  • Universal input 85 to 264 VDC/VAC
  • DIN rail mount, compact plastic housing
  • PSP Series power supply prices start at $57.00 (PSP24-024S)
  • PSP Series Specifications
low cost power supplies, DIN rail mount - PSB series New! ... RHINO PSB Series
DIN-Rail mount basic DC voltage power supplies offer high performance and reliability at a lower cost.
  • 24 VDC outputs, 15 to 480 Watts
  • Universal input voltage, 85-264 VAC / 120-375 VDC single phase or 320-575 VAC 3-phase
  • Overload, overvoltage and thermal protection
  • Three year warranty
  • 24 VDC PSB Series power supply prices start at $28.00 (PSB24-060-P)
  • PSB Series Specifications


  


Read Customer Testimonials Testimonials
Customer Testimonials for 24VDC, DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
Testimonials for PSC-24-015
Harlan G. in ROCKPORT, ME wrote :  
Another great product from Automation Direct!

Testimonials for PSP24-024S
Silverio in SAN DIEGO, CA wrote :  
Great little power supply, it's hard to find another with the same price and same quality
Dan in RANDOLPH, MA wrote :  
I love these Power supplies. They are great for small projects.

Testimonials for PSM24-090S-N
Glenn in SEMINOLE, FL wrote :  
This is one of MANY power supplies I have used from Automation Direct over the years. I have NEVER had a failure. ALL of their power supplies will self-protect when over-loaded or shorted. Remove the problem and the power supply comes right back up! Some have a small range of adjustment in case you want to tweak the value a bit. The larger supplies even have an ON/OFF output you can use to monitor the condition of the supply. I none of the metal or plastic-cased supplies use up much Din-Rail space, and ALL connections are right out front for easy wiring. The connectors unplug if desired. They are also very efficient as I seldom feel any heat coming out of the power supplies, even under maximum load-conditions. This reduces panel-heating.

Testimonials for PS24-150D
Eric in HICKORY, NC wrote :  
We have used these power supplies since 2003. They have been very durable and reliable. Very pleased.

Testimonials for PSM24-180S
David in WALKERTON, IN wrote :  
Have been purchasing these power supplies for 4 years, no failures yet. Industrial application.
Mike in HARTVILLE, OH wrote :  
Have used many of these and never had any issues.


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].

Need Help?

Call us at (800) 633-0405

Monday - Friday, 9 a.m. - 6 p.m. ET excluding holidays.

Shop Safe & Secure

SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

  • Shipping Policy
  • Return Policy
  • Terms and Conditions
  • Privacy Statement
Payment Options:
We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.

Shopping Tools

  • My Account Home
  • Register
  • Address Book
  • Quick Order
  • Favorites/BOM
  • Quotes
  • Preferences
  • Cart
  • Checkout
  • Pending Orders
  • Processed Orders/Order Tracking
  • Credit Application

Customer Service

  • Site Help
  • Contact Us
  • Order Assistance/Sales
  • Business Policies
  • Product Return Authorization Form
  • Website comments and suggestions
  • Mailing List Removal
  • VARS & International Sales
  • Job Opportunities
  • About Us
ADC Logo

Site Map
Copyright © 1999-2012 AutomationDirect.com.
ALL RIGHTS RESERVED


Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years

Technical Support

  • Technical Support Home
  • Online Technical Forum
  • Online Support Request
  • Product FAQs
  • Troubleshooting Guides
  • Software/Firmware Downloads
  • CAD Drawings
  • Contact Tech Support
  • System Integrators
  • Regional/Online Training

Documentation

  • Documentation Home
  • Product Manuals
  • Compliance Documents
  • CAD Drawings
  • Online Catalog
  • FREE Print Catalog or Tech2Go DVD

Downloads

  • Downloads Home
  • Firmware
  • Software
  • Upgrades
  • Tools and Utilities
  • Restricted Software
  • Documentation Downloads
  • Product Manuals

Product Information

  • Product Info Home
  • Online Catalog
  • Price List (PDF)
  • Price List (XLS)
  • Selection Guides & XREFs
  • Product Application Stories
  • Product Brochures and Ads
  • FREE Print Catalog or Tech2Go DVD
  • Suggest a Product

FREE Resources

  • New to AutomationDirect? Start Here
  • FREE e-newsletter
  • Productivity3000 PAC Product Site
  • CLICK PLC product site
  • DirectLOGIC PLC product site
  • C-more HMI product site
  • C-more Micro HMI product site
  • DURApulse AC drives product site
  • Motors product site
  • SureServo product site
  • Do-it-Yourself (DIY) from AutomationDirect
  • AutomationNotebook online magazine
  • AutomationTalk - FREE Live Webinars
  • Learn with FREE online videos