AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Power Products (Electrical) > DC Power Supplies > Open-frame

Products Overview Technical Info Manuals
 
Categories:   RHINO Metal Slim-Line Case    RHINO Plastic Slim-Line Case    RHINO Metal Low Profile Case    RHINO Plastic Low Profile Case (Class 2)   Open-frame   Molded-case    Spare Parts & Accessories   

Shop for this product


DC Power Supplies - Open Frame

Linear Power Supplies/ DIN Rail Power Supplies

AutomationDirect offers some of the most practical industrial control power supplies available. The FA-24PS series is especially useful when an inexpensive external supply is required.

The STP series unregulated linear power supplies offer full load outputs of 32 VDC/4A, 48 VDC/5A, 48 VDC/10A, and 70 VDC/5A. Less expensive than regulated supplies, they are perfectly suited to power the SureStep stepper drives and stepper motors.

FA-24PS Series Power Supplies (24 VDC Output)

  • The compact FA-24PS power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.

  • The FA-24PS-90 power supply accepts either 95-130 VAC or 190-264 VAC (jumper selectable) input and provides up to 3.7 A output current (90 W at 24 VDC).

Features include:

  • Selectable input voltage (95-130 VAC or 190-264 VAC)
  • These DC power supplies can be flush mounted or DIN rail mounted
  • Screw terminals eliminate the need for soldering during installation
  • Compact 4.5" x 3" foot print saves panel space
  • Only convection cooling is required for full power operation
  • Overload protection protects the power supply from overload and short circuit conditions

FA-24PS Power Supply: $44.00

FA-24PS-90 Power Supply: $62.00

Open Frame Power Supplies Overview
FA-24PS DC power supply
FA-24PS power supply

FA-24PS-90 DC linear power supply
FA-24PS-90 power supply



SureStep™ Linear Power Supplies
- for Stepper Drives and Stepper Motors (32 VDC, 48 VDC, 70 VDC Outputs)

Three additional DC power supplies are now offered in addition to the existing 32 volt SureStep power supply. These unregulated linear power supplies offer full load outputs of 48 VDC/5A, 48 VDC/10A, and 70 VDC/5A. Less expensive than regulated power supplies, they are perfectly suited to power SureStep stepper drives and stepper motors.
  • Four Linear Power Supplies


    • STP-PWR-3204 (32 VDC @ 4A)
    • STP-PWR-4805 (46.5 VDC @ 5A) ... New!
    • STP-PWR-4810 (46.5 VDC @ 10A) ... New!
    • STP-PWR-7005 (70 VDC @ 5A) ... New!

  • Power Supply Features


    • 120/240 VAC selectable input
    • 32V, 48V, 70V DC output models available
    • All models have additional 5VDC, 500 mA regulated logic supply
    • Fusing included for both incoming AC and outgoing DC
    • 5V supply has electronic overload protection

SureStep power supplies start at: $109.00

Stepper Power Supply Overview
SureStep stepper power supplies

SureStep Power Supplies

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement