AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Power Products (Electrical) > DC Power Supplies > RHINO Metal Slim-Line Case

Products Overview Technical Info Manuals Reviews
 
Categories:  RHINO Metal Slim-Line Case   RHINO Plastic Slim-Line Case    RHINO Metal Low Profile Case    RHINO Plastic Low Profile Case (Class 2)    Open-frame    Molded-case    Spare Parts & Accessories   

Shop for this product


RHINO PSM Series DC Power Supplies
- Metal Slim-Line Case

12 VDC and 24 VDC Power Supplies

AutomationDirect is now offering a new generation of switching power supplies.

  • The RHINO PSM series are versatile switching power supplies that come in a rugged DIN-rail mountable, ultracompact metal case made to withstand harsh industrial environments.

  • The rugged, ultra-compact metal case is shock and vibration resistant to IEC 68-2. The RHINO PSM Series models provide short circuit, overvoltage and overtemperature protection.

  • These models accept universal 85-264 VAC input voltage for worldwide use and provide multiple output terminals for easy wiring. Terminal connectors are included.

  • RHINO PSM Series power supplies feature a 3 year extended warranty.

Features include:

  • 6.5 A (78 W) and 13 A (156 W) at 12 VDC
  • 3.75 - 25 A at 24 VDC (90 - 600 W)
  • Model PSM24-090S-N meets NEC Class 2
  • Universal 85-264 VAC auto selectable input voltage
  • Adjustable output voltage
  • Low output ripple
  • Power Good signal
  • Remote ON/OFF
  • Optional wall mounting
  • Specialty modules for redundancy, power backup and UPS
  • Convection cooling, no internal fan, thermal overload protection
  • Full CE compliance including EN61000-3-2
  • Industrial approvals: IEC/EN 60950, CSA
Rhino PSM Series prices start at $97.00 (PSM24-090S)

Rhino PSM Series Power Supplies Overview
Rhino PSM Series


Rhino PSM Specialty Modules

Redundancy Module - PSM-REM360S

Using two PSM24 power supplies and a redundancy module, you can configure a redundant power system, featuring active current sharing, without any additional components.
  • Even if one power supply fails or becomes disconnected, the second unit will supply the full current to the load.

  • The module has an alarm contact for monitoring of operations. The inputs are hot-swappable and can be loaded up to 15 A each. Terminal plugs are included.

  • Rhino PSM Redundancy Module Overview

Battery Control Module - PSM-BCM360S

The battery control module, when combined with a PSM24 power supply, makes a perfect DC-UPS system by providing the means to charge and monitor an external lead acid battery.
  • The power supply charges the connected battery and keeps it in charge mode. Consequently, the output voltage of the system is equivalent to the battery voltage.

  • To avoid overcharging the battery, an external temperature sensor(sold separately) adjusts the battery voltage automatically to the required end of charge voltage. This configuration extends the battery life.

  • Rhino PSM Battery Control Module Overview

Buffer Module - PSM24-BFM600S

The buffer module will maintain the output voltage of a 24 VDC power supply after brownouts or voltage dips for typically up to 200 ms at 25 amps, or up to 4 seconds at 1.2 Amps.
  • It is a cost effective alternative to a battery-based backup system.

  • The operation modes are indicated by an LED on the front panel. Storing the energy in a capacitor bank, this backup solution is completely maintenance free.

  • Its storage capacity does not deteriorate over the lifetime of the unit.

  • Rhino PSM Buffer Module Overview
Rhino Specialty Modules

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement