AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Power Products (Electrical) > DC Power Supplies > RHINO Plastic Low Profile Case (Class 2)

Products Overview Technical Info Manuals Reviews
Categories:   RHINO Metal Slim-Line Case    RHINO Plastic Slim-Line Case    RHINO Metal Low Profile Case   RHINO Plastic Low Profile Case (Class 2)   Open-frame    Molded-case    Spare Parts & Accessories   

Shop for this product Read Customer Testimonials


RHINO PSC Series DC Power Supplies - Plastic Low Profile Case

NEC Class 2 Compliant Power Supplies with 5 VDC, 12 VDC or 24 VDC adjustable outputs

The RHINO PSC series NEC Class 2 power supplies are plastic low-profile housed switching supplies available in 5V, 12V and 24 VDC with adjustable outputs.
  • The RHINO PSC series is both UL508 listed for demanding industrial applications and UL1310 recognized for NEC Class 2 compliance in industrial, commercial and residential applications.

  • There are 8 NEC Class 2 power supply models with power ratings from 12W to 90W.

  • All Class 2 power units have an integral DIN rail mounting adapter and feature universal 85 to 264 VAC input voltage, adjustable DC output, DC-OK LED indication, and output current limitation.

  • The RHINO PSC series of Class 2 switching power supplies provide tightly regulated output voltage for sensitive loads in industrial, commercial and residential environments.

  • The plastic housing of these UL1310 class 2 power supplies is lightweight and low-profile, designed to fit in shallow depth control panels often used in the building automation industry. Screw terminals are provided for simple and speedy wiring terminations.

Features include:

  • Low-profile housing - only 2.15 inches (55mm) deep (MCB form factor)
  • 5 VDC, 12DVC and 24 VDC adjustable outputs
  • Output power ratings from 12 to 90W
  • Integral DIN rail mounting adapter, if a DIN rail power supply is required
  • Universal input voltage range 85VAC-264VAC
  • Tight output voltage regulation
  • DC-OK LED indication
  • UL508 Listed
  • UL1310 Recognized for NEC Class 2 compliance
  • CE compliant
  • RoHS compliant
  • 3-year product warranty
Rhino PSC Series Class 2 power supply prices start at $46.75 (PSC-12-015)

Rhino PSC Power Supplies Overview
Rhino PSC Series class 2 power supplies

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product

Read Customer Testimonials Testimonials

Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement