AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Power Products (Electrical) > DC Power Supplies > RHINO Plastic Slim-Line Case

Products Overview Technical Info Manuals Reviews
 
Categories:   RHINO Metal Slim-Line Case   RHINO Plastic Slim-Line Case   RHINO Metal Low Profile Case    RHINO Plastic Low Profile Case (Class 2)    Open-frame    Molded-case    Spare Parts & Accessories   

Shop for this product


RHINO PSP Series DC Power Supplies
- Plastic Slim-Line Case

5 VDC, 12 VDC and 24 VDC Power Supplies

The RHINO PSP series of power supplies is a new generation of switching power supplies with an excellent price/ performance ratio.
  • They provide tightly regulated output voltage for sensitive loads in industrial environments.

  • The RHINO PSP power supplies have a "Power On" LED for easy visual indication of operation, as well as a "Power Good" signal for feedback to your system controller.

  • The constant-current, short circuit protection limits the output current as the voltage is reduced, to safely protect your control components from direct shorts and device failures. Once a fault is corrected, the power supply automatically resumes supplying full voltage power.

  • The slim-line plastic case is lightweight and compact and comes in both screw and cage clamp terminal versions.

  • A plastic DIN rail insert is provided to allow easy panel mounting. Most models meet NEC class 2 requirements.

  • With a UL 508C rating, the RHINO PSP series is the right choice for space limited applications.

  • PSP series power supplies have a 3 year extended warranty.

Features include:

  • Regulated switch mode type
  • Universal input 85-264 VAC, 50/60 Hz or 85-375 VDC
  • Models with 5, 12 or 24 VDC output
  • Output voltage adjustable
  • Power good signal
  • Low ripple and noise
  • Overload and short-circuit protection
  • Parallel operation up to five units (not for n+1 redundancy)
  • Ultra-compact (slim-line) plastic case
  • Plug-in screw terminals or cage clamp terminals
  • Finger-safe terminals
  • Reliable snap-on mounting on DIN-rails
  • Wall mounting bracket included
  • Worldwide safety approvals: UL508 listed, UL/c UL1950 recognized
  • 3-year product warranty
Rhino PSP Series prices start at $56.50 (PSP24-024S)

Rhino PSP Power Supplies Overview


RHINO PSP Series Redundancy Module

  • The PSP24-REM240S redundancy module used with two Rhino PSP Series power supplies creates redundancy to help prevent costly downtime due to power supply failure.

  • The PSP24-REM240S decouples the outputs of the two connected power supplies so that in case of failure, one power supply cannot overload the other.

Rhino PSP Redundancy Module Overview
Rhino PSP Series

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement