AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Power_Products_(Electrical)/DC_Power_Supplies/Stepper_Power_Supplies_(STP_Series)
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
You are looking at:  Power Products (Electrical) > DC Power Supplies > Stepper Power Supplies (STP Series)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_stepperpower.jpg
24VDC, DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC Specialty Modules (RHINO PSM & PSP Series)
5VDC, 12VDC DIN Rail Mount (RHINO PS, PSB, PSC, PSM, PSP Series)
24VDC, 3-Phase Input, DIN Rail Mount (RHINO PSB Series)
5VDC, 12VDC, 24VDC, Class 2 (RHINO PSC & PSM Series)
12VDC, 24VDC, Hazardous Locations (RHINO PS Series)
12VDC, 24VDC Enclosed Panel Mount (RHINO PSS Series)
24VDC, Open Frame (FA Series)
5VDC, 12VDC, 15VDC, 24VDC Encapsulated (RHINO PSE Series)
Stepper Power Supplies (STP Series)
Spare Parts & Accessories

Stepper Power Supplies (STP Series)

For Stepper Drives and Stepper Motors (32 VDC, 48 VDC, 70 VDC Outputs)

These unregulated open frame linear power supplies offer full load outputs of 48 VDC/5A, 48 VDC/10A, and 70 VDC/5A. Less expensive than regulated power supplies, they are perfectly suited to provide the power for SureStep stepper drives and stepper motors.
  • Four Linear Open Frame Power Supplies


    • STP-PWR-3204 (32 VDC power @ 4A)
    • STP-PWR-4805 (46.5 VDC power @ 5A)
    • STP-PWR-4810 (46.5 VDC power @ 10A)
    • STP-PWR-7005 (70 VDC power @ 5A)

  • Linear Power Supply Features


    • 120/240 VAC selectable input
    • 32V, 48V, 70V DC output power supply models available
    • All models have additional 5VDC, 500 mA regulated logic supply
    • The additional 5V supply has electronic overload protection
    • Fusing is included for both incoming AC and outgoing DC power

SureStep power supplies start at: $120.00

Stepper Power Supply Overview
SureStep stepper lienar power supplies

SureStep Open Frame Linear Power Supplies

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years