| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
|
HPS Imperator™ Compact Control Transformers
HPS Imperator control power transformers from Hammond are specifically designed for high inrush applications requiring reliable output voltage stability. Designed to meet industrial applications where electromagnetic devices such as relays, solenoids, etc. are used, these industrial power transformers maximize inrush capability and output voltage regulation when electromagnetic devices are initially energized. Four series of compact control transformers are available:
|
![]() |
HPS Fortress™ Encapsulated Transformers HPS Fortress encapsulated transformers provide an innovative design that is ideal for commercial applications where quality, ease of installation, and low cost are key. All Fortress units are encapsulated power transformers with electrical grade silica sand and resin compounds, which completely enclose the core and coil to seal out moisture, airborne contaminants and eliminate corrosion and deterioration. This type of power transformer is also sometimes referred to as a potted transformer. 480V transformers and 60Hz transformers are among the most popular models offered. Three series of encapsulated transformers are available:
|
![]() |
New! ...
Jefferson Electric Buck-Boost Transformers Buck-boost transformers are designed to maximize the performance and life of electrical equipment. They are typically used to power loads with specific voltage requirements that differ from the available line voltage. Buck-boost transformers can be connected as auto-transformers or isolation transformers. As an auto-transformer, these buck-boost transformers provide a means of raising (boosting) or lowering (bucking) a supply line voltage by a small amount (usually no more than 20 percent). When connected as an isolation transformer, these transformers can be used to step-down supply power to low voltage circuits at the nameplate rating listed. Two ranges of buck-boost transformers are available:
|
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.