AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Power_Products_(Electrical)/Power_Transformers/Compact_Control_Transformers
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
You are looking at:  Power Products (Electrical) > Power Transformers > Compact Control Transformers

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_ptcct.jpg
480x240 VAC to 240x120 VAC
380x277x208 VAC to 240x120 VAC
240x120 VAC to 24x12 VAC
480x240 VAC to 120x25 VAC


Compact Control Transformers

  • HPS Imperator™ control transformers for industrial applications

HPS Imperator control transformers from Hammond are specifically designed for high inrush applications requiring reliable output voltage stability. Designed to meet industrial applications where electromagnetic devices such as relays, solenoids, etc. are used, these industrial power transformers maximize inrush capability and output voltage regulation when electromagnetic devices are initially energized.

Four series of compact control transformers are available:

  • MQMJ Series - 480x240 VAC to 240x120 VAC Overview

  • MGJ Series - 380x277x208 VAC to 240x120 VAC Overview

  • PG Series - 240x120 VAC to 24x12 VAC Overview

  • MLI Series - 480x240 VAC to 120x25 VAC Overview

Hammond Compact Control Transformers are priced from $35.00 (PH50PG)

Superior quality and design

  • Hammond power transformers use Mylar, Nomex and other high-quality insulating materials. Insulation is used to electrically insulate turn-to-turn windings, layer-to-layer windings, primary-to- secondary windings and ground.

  • These industrial control transformers are vacuum impregnated with VT polyester resin and oven-cured, which seals the surface and eliminates moisture. Filling the entire unit provides a strong mechanical bond and offers protection from the environment.

  • This design utilizes superior insulation systems and is constructed with high quality silicon steel laminations, which provide optimum performance and reliability.

  • The custom injection-molded cover, with its unique fin-shaped design, provides excellent cooling properties while protecting the coils and terminations from moisture, dirt and other industrial airborne contaminents.

  • The heavy steel mounting feet are welded to the core, providing maximum strength and low noise in a compact design.

Features
  • Ratings:
    • 600V class, machine tool rated industrial control transformers
    • 50/60 Hertz
    • VA range from 50 VA up to 1500 VA
  • Quality Design:
    • Constructed with high quality silicon steel laminations that provide optimum performance and reliability
    • Encapsulated coils, encased in a custom injection molded cover, protect coils and terminations from moisture, dirt and other industrial airborne contaminants.
    • Terminated with #8/32 slot/Phillips terminal screws complete with SEMS washer (suitable for 18 AWG to 14 AWG solid or 14 AWG stranded wire)
    • SEMS (standard machine screw with lock washer) standard
      (not on PH750PG or PH1000PG)
    • Optional finger-safe terminal covers
  • Insulation system:
    • 50 - 150VA, temperature rise 55°C (131°F), insulation class 105°C (221°F),
    • 250 - 1500VA, temperature rise 80°C (176°F), insulation class 130°C (266°F)
  • Fuse kits:
    • Standard secondary fuse kits utilizing 13/32" x 1 ½” midget class CC fuse clips included with all transformers.
    • Fuses are not included. (see Edison fuse section for HCTR fuses.)
    • Optional primary fuse kits available utilizing 13/32” x 1 ½” midget class CC fuse clips
  • LIFETIME warranty (limited to manufacuring defects)
Agency Approvals
  • UL Listed (approved for U.S. and Canada) File E50394
  • CE Mark standard on all units
  • RoHS Compliant
Compact Control Transformers

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years