AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Power_Transmission_(Mechanical)/Worm_Gearboxes_(Speed_Reducers)_by_frame_size
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
You are looking at:  Power Transmission (Mechanical) > Worm Gearboxes (Speed Reducers) by frame size

  • Product Info
  • Overview
  • Technical Info
  • Manuals
  • Reviews
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_wgxxxrdh.jpg
2.62 inch frame
2.37 inch frame
2.06 inch frame
1.75 inch frame
Mounting Bases


IronHorse™ Worm Gearboxes (Gear Speed Reducers)



by Frame Size

AutomationDirect's IronHorse™ worm gearboxes are manufactured in an ISO9001 certified plant by one of the leading worm gearbox manufacturers in the world today. Only the highest quality materials are tested, certified, and used in the manufacturing process. Strict adherence to and compliance with the toughest international and U.S. testing standards and manufacturing procedures assure you the highest quality mechanical power transmission products.

  • Three Output Types: Dual Shaft, Right Hand and Hollow Shaft

  • Four Gearbox Frame Sizes: 1.75", 2.06", 2.37", 2.62"

  • Six Gearbox Ratios: 5:1, 10:1, 15:1, 20:1, 40:1, 60:1

Some of the most popular gear reduction boxes are known as right angle gearboxes, or 90 degree gearboxes. We also offer some of the most common ratios: 10:1 gearboxes and 20:1 gearboxes, and other ratios.

You can shop for our gear speed reducers by frame size, ratio or output type.
Select the "Power Transmission (Mechanical)" section for those shopping options.

Features
  • C flange input; dual shaft output, right-hand or hollow shaft output
  • One-piece Cast iron gear box housing, 1045 carbon steel shaft
  • AlBC3 (aluminum bronze casting) main worm gear; much harder than phosphor bronze
  • Shaft sleeves protect all shafts
  • One-piece output shaft hub secures output shaft bearing
  • Double bearing sets on both shaft ends, Heavy duty bearings on the output shaft
  • Interior channel guides oil to directly and constantly lube bearings
  • All gear reducer units are filled with Mobil #SHC634 synthetic oil
  • Double-lipped embedded oil seals to prevent gearbox leakage
  • Special anti-rust primer inside and outside, Special black natural dry paint
  • Universally interchangeable compact design ensures easy OEM replacement
  • Mountable in any direction, except motor pointing up
  • Radiused mounting holes, Optional mounting plates available
  • One year warranty
IronHorse worm gear boxes
IronHorse Worm Gearboxes Overview        
Selection Guide - IronHorse Gearboxes        
Cross-Reference - IronHorse Gearboxes


IronHorse Right Hand Output Gearbox

Right Hand Output
IronHorse Worm Gearboxes
from $145.00
(WG-175-xxx-R)
IronHorse Dual Output Gear box

Dual Output
IronHorse Worm Gearboxes
from $145.00
(WG-175-xxx-D)
IronHorse Hollow Shaft Worm Gear box

Hollow Shaft
IronHorse Worm Gearboxes
from $169.00
(WG-175-xxx-H)
IronHorse Gearbox Bases

Bases
IronHorse Worm Gearboxes
from $15.00
(WG-xxx-BASE)



For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years