AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Process_Control_-a-_Measurement/Temperature_Sensors_-a-_Thermometers
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
You are looking at:  Process Control & Measurement > Temperature Sensors & Thermometers

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_temperaturesensors.jpg
Temperature Switches
Temperature Transmitters
Thermocouple Sensors
RTD (PT100) Sensors
Thermowells
Thermocouple & RTD Extension Wire
Bi-Metal Dial Thermometers (3 & 5 Inch Dials)
Cables & Accessories

ProSense™ Temperature Sensors and Dial Temperature Thermometers

Reliable process temperature measurement for less!
Monitoring and controlling temperature is essential in a variety of process control and industrial automation applications. AutomationDirect’s ProSense line offers temperature switches, thermocouple sensors, thermocouple probes, RTD sensors, RTD probes, analog temperature transmitters, thermowells and dial thermometers that provide accurate and reliable feedback in a variety of temperature control and monitoring applications.

  • Temperature Switches

  • Temperature Transmitters

  • Thermocouple Sensors

  • PT100 RTD Sensors

  • Thermowells

  • Thermocouple and RTD Extension Wire

  • Dial Thermometers/ Probe Thermometers

  • Temperature Sensor Cables and Accessories

ProSense Temperature Switches, Temperature Thermometers, Temperature Transmitters, temperature thermocouple , PT100 RTD probes, thermowells

ProSense Temperature Switches
Temperature Switches - TSD25 Series
  • Compact temperature switch with simple setup using mechanical adjustment dials
  • Extremely durable housing with 316 stainless steel wetted parts
  • No internal moving parts ensure long-term stability without setpoint drift
  • LEDs indicate switching and operating status
  • Two normally open or complementary normally open/normally closed PNP DC switching outputs
  • Optional plastic protective cover: PSD-CV
  • cULus, CE, RoHS
  • TSD25 series ProSense temperature switches are: $89.75


ProSense Temperature Transmitters
Temperature Transmitters - TTD25 Series
  • High accuracy 2-wire temperature transmitter
  • 1000 ohm, Class A platinum RTD sensing element
  • 4-20mA temperature analog output signal
  • Temperature probes are made of durable 316 stainless steel
  • Temperature ranges of 0-100°C or 0-300°F
  • cULus, CE, RoHS
  • TTD25 series ProSense temperature transmitters are: $126.00


ProSense TTD-20 Series Temperature Transmitters
New! ... Temperature Transmitters - TTD-20 Series
  • Converts ProSense RTD0100 RTD temperature probe output to 4-20mA signal
  • High accuracy 2-wire or 3-wire 4-20mA temperature transmitter
  • M12 Quick-disconnect for fast mounting
  • 3 Available temperature ranges
  • 3-year warranty
  • cULus, CE, RoHS
  • TTD-20 series ProSense temperature transmitters are: $65.00


ProSense Thermocouple Temperature Probes and Sensors
Thermocouple Temperature Probes
  • Probes (with Connection Head)
  • Probes (Spring-loaded with Connection Head)
  • Probes (with Hex Nipple)
  • Probes (Spring-loaded with Hex Nipple)
  • Probes (with Attached Plug)
  • Probes (with Lead Wire Transition)
  • Sensors (Adjustable Immersion Thermocouples)
  • Sensors (Bolt-on Ring Thermocouples)
  • Thermocouple temperature probes start at: $17.25


ProSense RTD Temperature Probes, PT100 RTD Sensors
RTD Temperature Probes (PT100)
  • RTD Probes (with Connection Head)
  • RTD Probes (Spring-loaded with Connection Head)
  • RTD Probes (with Hex Nipple)
  • RTD Probes (Spring-loaded with Hex Nipple)
  • RTD Probes (with Attached Plug)
  • RTD Probes (with Lead Wire Transition)
  • RTD Probes (M12 Cable Connection)
  • RTD Probes (Sanitary RTD Connection)
  • RTD Sensors (Bolt-on Ring RTD)
  • PT100 RTD temperature sensor probes start at: $29.00


ProSense Thermowells
Thermowells
  • Thermowells for ProSense RTD probes with M12 connector
  • Thermowells for Spring-Loaded Thermocouples and RTDs
  • All wetted parts are 304 or 316 stainless steel
  • Thermowells start at: $23.50


Thermocouple Wire and RTD Extension Wire
Thermocouple and RTD Extension Wire
  • Thermocouple extension wire for Type J and Type K thermocouples
  • RTD extension wire specialized construction offers superior performance compared to “off-the-shelf” cable
  • Convenient 50 foot and 100 foot lengths
  • Standard ASTM/ANSI color coding for thermocouple extension wire
  • Extension wire starts at: $15.00 (50 ft.)


Bi-Metal Dial Thermometers
New! ... Bi-Metal Dial Thermometers (3 & 5 Inch Dials)
  • Bi-metallic sensing element for reliable readings
  • General purpose dual scale thermometers (Fahrenheit/ Celsius)
  • Back mount or adjustable angle connection
  • +/-1% Accuracy
  • Anti-parallax dial that reduces operator reading errors
  • Probe thermometers: welded stem length from 2.5" to 9" (optional thermowells)
  • 5 year warranty
  • Bi-metal dial thermometers start at: $22.00


Thermocouple and PT100 RTD sensor accessories
Temperature Sensor Cables and Accessories
  • Compression mounting fittings for temperature probes
  • Bayonet mounting adapter for temperature sensors
  • Thermocouple and RTD connectors
  • M12 quick disconnect cables
  • M12 patch cables
ProSense™ Temperature Sensors Catalog Section (Section 24)

ProSense™ Temperature Sensors Catalog Section (Section 24)

For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years