AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Process Controls > Koyo Timer Relays (KT Series)

Products Overview Technical Info Manuals
 
Categories:   Temperature / Process Controllers    Signal Conditioners   Koyo Timer Relays (KT Series)   Fuji Timer Relays 1/16 DIN (MS Series)    Fuji Timer Relays Mini-DIN (ST7 Series)   

Shop for this product


Koyo Timers - KT Series

1/16 DIN Digital Timer Switches

Koyo digital timers offer flexible features at a great price. A large, easy to read display is offered in a small 1/16 DIN size. The large, bright red timer LED display has a 12 mm character display height which allows it to be seen easily from a distance and at an angle. In addition, set values use a green LED display to differentiate from timing values. Basic function settings are made with digital switches. Detailed settings are selected with digital keys, so operation is easy.

Koyo programmable digital timer model types and accessories:
  • KT-V4S-D - Dual preset, Digital timer, 100-240 VAC input power

  • KT-V4S-C-D - Dual preset, Digital timer, 10-30 VDC input power

  • PANEL-16 - Mounting clip for 1/16th DIN timers and temperature/process controllers (5 pack)

KT series timers are priced at $96.00 (KT-V4S-D)

Features:

  • Tamper-proof: Key protection can be set for individual keys to prevent a malfunction or tampering

  • Battery-less memory retention: EEPROM is used to retain values in memory, no battery maintenance

  • Maintenance is reduced: via removable terminals, terminal cover provides a safe barrier for worry-free use

  • Power source for a large-capacity sensor: provide power for the sensor from the built-in 60 mA at 24 VDC power source

  • Wide operating AC voltage range: 85 VAC - 264 VAC

  • Various time ranges: ten types of time ranges with times of 0.001 second to 9999 hours

  • Five operating modes: Settings of on-delay, off-delay, one-shot, accumulation and flicker

  • Display of elapsed time / remaining time

  • IP65 protective structure: Front cover panel is made of a clear membrane, so operation with wet or dirty hands is worry-free

  • Fully CE and UL compliant

Koyo Timers - KT Series Overview
Koyo KT series timers

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement