AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/CLICK_Series_PLCs_(Stackable_Micro_Brick)
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
You are looking at:  Programmable Controllers > CLICK Series PLCs (Stackable Micro Brick)

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p2_t_clickplcs.jpg
PLC Units
DC I/O
AC I/O & Relay Outputs
Power Supplies
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Speciality Items
Documentation

CLICK™ Series Programmable Logic Controllers (PLCs)

Why buy a smart relay when you can have a real PLC for less?

The almost free micro PLC starting at only
$69.00

The CLICK PLC offers a scalable solution. The stand-alone CPUs can compete on size, price and ease of use with hardware designed for micro-projects, even programmable relays. But they’re also expandable and have features you'd expect in a practical PLC, a great fit for small projects... and nice to have when feature creep turns your micro project into a small project! Try the full-feature FREE Programming Software.
  • Easy Installation
    • The CLICK PLC control system does not require a mounting base, which saves on space.
    • The CLICK CPU and I/O modules are connected together via an expansion port on the sides of the modules.

  • Expandable I/O
    • A powered CLICK CPU module can be used as a complete standalone PLC control system with eight input points and six output points built-in,
    • Or, the PLC controller can be expanded with the addition of up to eight I/O modules.
    • A variety of I/O modules are available for flexible and optimal PLC system configuration. The I/O numbering system is decimal.

  • Built-in Communications
    • CLICK Basic CPUs have two built-in RS-232 communications ports that can be configured for either MODBUS RTU or ASCII networks.
    • CLICK Standard and Analog CPUs have an additional built-in RS-485 communications port

  • Analog Input/ Analog Output
    • Analog CPU modules have built-in analog I/O (2-channel analog inputs and 2-channel analog outputs).
    • Each channel can be separately set for voltage (0 to 5 VDC) or current (4 to 20 mA).

  • Calendar / Clock & Battery Backup
    • Standard and Analog CPU modules include the real time clock and battery backup for the internal SRAM.
    • Battery allows data to be stored for 5 years.

  • FREE PLC Programming Software
    • The CLICK PLC supports a very simple, but useful set of 21 easy to use instructions.
    • The 21 instructions cover most applications that are suitable for this class of programmable logic controller.
    • Download FREE CLICK PLC Programming Software Now!

  • ALL CLICK PLC part numbers carry a 2 Year Warranty
CLICK PLCs (programmable logic controllers)

Visit the in-depth CLICK PLC product Web site

Select CLICK PLC online video tutorials to view

Need more than our tutorials? InterConnecting Automation has an extensive library of CLICK training videos. Get access to CLICK training and PLC basics videos, plus sample programs. A hardware trainer and CE credit courses are also available.

CLICK PLC trainer
www.clickplctraining.com
CLICK PLC CPU Unit CLICK PLC CPU Units
  • Basic CPUs - Built-in Discrete I/O
  • Standard CPUs - Built-in Discrete I/O, Additional Communications, Clock/Calendar & Battery Backup
  • Analog CPUs - Built-in Discrete & Analog I/O, Added Communications, Clock/Calendar & Battery Backup
CLICK PLC DC I/O Modules DC I/O Modules
  • 8-pt 12-24 VDC Sink/Source DC Input
  • 8-pt 3.3-5 VDC Sink/Source DC Input
  • 16-pt 24 VDC Sink/Source DC Input
  • 8-pt 3.3-27 VDC Current Sink Output
  • 8-pt 12-24 VDC Current Source Output
  • 16-pt 5-27 VDC Current Sink Output
  • 16-pt 12-24 VDC Current Source Output
CLICK PLC AC I/O modules AC I/O & Relay Output Modules
  • 8-Point Sink/Source AC/DC input
  • 16-Point Sink/Source AC/DC input
  • 8-pt 100-240 VAC input
  • 8-pt 17-240 VAC triac output
  • 4-pt 6-240 VAC/6-27 VDC Isolated relay output
  • 8-pt 6-240 VAC/6-27 VDC relay output
CLICK PLC power supplies Power Supplies for CLICK PLCs
  • 0.5A, 24 VDC output - 100-240 VAC input
  • 1.3A, 24 VDC output - 100-240 VAC input
CLICK Free PLC programming software Programming Software and Cables
  • Ladder logic programming
  • 21 easy-to-use instructions
  • Free software download
    (Download Now!)
 
CLICK PLC ZIPLink cables CLICK PLC ZIPLink Connection Modules/Cables
  • ZIPLinks eliminate the tedious process of wiring programmable logic controller I/O to terminal blocks
  • ZIPLinks use half the space, at a fraction of the total cost of terminal blocks
  • ZIPLinks are available for all CLICK PLC base units and all discrete input and output modules
CLICK PLC spare parts Spare Parts & Specialty Items
  • Spare 24 VDC power terminal blocks
  • Spare I/O terminal blocks
  • Insulated slotted screwdriver

Complete CLICK PLC Overview

For more details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years