| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
AC I/O and Relay Output ModulesAC I/O and relay output modules are now available for the CLICK PLC control system.Up to 8 I/O modules can be connected to a CLICK CPU module to expand the system I/O count to better meet the needs of a specific process control application.
|
CLICK AC I/O Modules start at $35.00CLICK PLC I/O Module Overview |
| Part No. | Description | Price |
| C0-08NE3 | 8-Point Sink/Source AC/DC Input Module 8-pt 24 VAC/24 VDC current sinking or sourcing input module. |
$35.00 |
| C0-16NE3 | 16-Point Sink/Source AC/DC Input Module 16-pt 24 VAC/24 VDC current sinking or sourcing input module. |
$49.00 |
| C0-08NA | 8-Point AC Input Module 8-point 100-120 VAC input module. |
$40.00 |
| C0-08TA | 8-Point AC Output Module 8-point 17-240 VAC triac output module, 0.3A/point. |
$50.00 |
CLICK PLC - Relay Output Modules
| Part No. | Description | Price |
| C0-04TRS | 4-Point Relay Output Module 4-pt 6-240 VAC/6-27 VDC Isolated relay output module. |
$44.00 |
| C0-08TR | 8-Point Relay Output Module 8-pt 6-240 VAC/6-27 VDC Isolated relay output module. |
$40.00 |
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.