CLICK™ Series Programmable Logic Controller Base Units
CLICK PLC - CPU Modules
- Basic CPUs - Built-in discrete I/O
- Standard CPUs - Built-in discrete I/O, additional communications
- Analog CPUs - Built-in discrete & analog I/O, additional communications
Eleven CLICK PLC CPU modules are available with different combinations of built-in discrete inputs/outputs, analog inputs/outputs and communication ports.
- Four Basic CPU modules
with discrete I/O (DC input / DC output (sink or source), DC input/relay output, and AC input/relay output) and
two built-in RS-232 communication ports.
- Four Standard CPU modules
with discrete I/O (DC input / DC output (sink or source), DC input/relay output, and AC input/relay output),
two built-in RS-232 communication ports and one built-in RS-485 communication port, real time clock/calandar and battery backup.
- Three PLC analog CPU modules
With discrete and analog I/O: DC input / DC output (sink or source), DC input/relay output, all with 2 analog input and 2 analog output channels, two built-in RS-232 communication ports, one built-in RS-485 communication port, real time clock/calandar and battery backup.
- With up to 14 built-in I/O points
the CLICK CPU can be used as a ready-to-go PLC control system without any additional I/O modules
- Up to 8 I/O modules
can be connected to a CLICK CPU module to expand the system I/O count and meet the needs of a specific application.
- All eleven CLICK CPU modules
offer the same performance, instruction set, and support the available optional I/O modules.
- ALL CLICK PLC part numbers now carry a 2 Year Warranty.
CLICK PLC Units start at only $69.00
|

 |
|
CLICK PLC - Basic CPUs
|
|
| Part No. |
Inputs (8 points) |
Outputs (6 points) |
Price |
| C0-00DD1-D |
DC (24 VDC, sink/source) |
DC (0.1 A, 5-24 VDC, Sink) |
$69.00
|
| C0-00DD2-D |
DC (24 VDC, sink/source) |
DC (0.1 A, 24 VDC, Source) |
$69.00
|
| C0-00DR-D |
DC (24 VDC, sink/source) |
Relay (1 A@6-27 VDC/6-240 VAC) |
$79.00
|
| C0-00AR-D |
AC (100-120 VAC) |
Relay (1 A@6-27 VDC/6-240 VAC) |
$79.00
|
|
Basic CPU Module Features:
- Eight discrete input points
- Six discrete output points
- Two RS-232 communication ports
|
|
CLICK PLC - Standard CPUs
|
|
| Part No. |
Inputs (8 points) |
Outputs (6 points) |
Price |
| C0-01DD1-D |
DC (24 VDC, sink/source) |
DC (0.1 A, 5-24 VDC, Sink) |
$99.00
|
| C0-01DD2-D |
DC (24 VDC, sink/source) |
DC (0.1 A, 24 VDC, Source) |
$99.00
|
| C0-01DR-D |
DC (24 VDC, sink/source) |
Relay (1 A@6-27 VDC/6-240 VAC) |
$109.00
|
| C0-01AR-D |
AC (100-120 VAC) |
Relay (1 A@6-27 VDC/6-240 VAC) |
$109.00
|
|
Standard CPU Module Features:
- Eight discrete input points
- Six discrete output points
- Two RS-232 communication ports
- One RS-485 communication port
- Backup battery (battery sold separately)
- Real time clock/calandar
|
|
CLICK PLC - Analog CPUs |
|
| Part No. |
Discrete Inputs (4 points) |
Discrete Outputs (4 points) |
2 Analog Inputs, 2 Analog Outputs |
Price |
| C0-02DD1-D |
DC (24 VDC, sink/source) |
DC (0.1 A, 5-24 VDC, Sink) |
0-5 VDC and 4-20 mA (selectable) |
$129.00
|
| C0-02DD2-D |
DC (24 VDC, sink/source) |
DC (0.1 A, 24 VDC, Source) |
0-5 VDC and 4-20 mA (selectable) |
$129.00
|
| C0-02DR-D |
DC (24 VDC, sink/source) |
Relay (1 A@6-27 VDC/6-240 VAC) |
0-5 VDC and 4-20 mA (selectable) |
$139.00
|
|
Analog CPU Module Features:
- Four discrete inputs and four discrete outputs
- Two analog inputs and two analog outputs
- Two RS-232 communication ports
- One RS-485 communication port
- Backup battery (battery sold separately)
- Real time clock/calandar
|
CLICK PLC CPUs Overview 
For more product details - select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.