CLICK™ Series Programmable Logic Controller Power Supplies
Power Supplies
The CLICK PLC family offers two 24 VDC power supplies. These 24v DC power supplies are identical except for the output current.
It is not mandatory to use one of these CLICK power supplies for the CLICK PLC control system. You can use any other 24 VDC
power supply that AutomationDirect.com offers.
C0-00AC Power Supply
- Limited auxilary AC power supply allows you to power the 24 VDC CLICK C0 series CPUs with 100-240 VAC supply power.
- The 0.5A DC power supply is capable of controlling the CPU plus a limited configuration based on the power budget of each I/O module.
- The C0-00AC is a low-cost solution for applications requiring only minimal I/O and power consumption.
- This power supply will not support a fully-populated CLICK PLC system with all possible I/O module combinations.
C0-00AC Power Supply $29.00
C0-01AC Power Supply
- Expanded auxilary AC power supply allows you to power the 24 VDC CLICK C0 series CPUs with 100-240 VAC supply power.
- The 1.3A DC power supply is capable of supporting a fully-populated CLICK PLC control system with all possible I/O module
combinations, with no concerns for exceeding the power budget.
C0-01AC Power Supply $39.00
|
|
Available CLICK PLC Power Supplies
NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.