AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Programmable Controllers > CLICK Series PLCs (Stackable Micro Brick)

Products Overview Technical Info Manuals
 
Subcategories:   PLC Units    DC I/O    AC I/O & Relay Outputs    Power Supplies    Programming SW & Cables    ZipLink Wiring Solutions    Spare Parts & Speciality Items    Documentation   

Shop for this product


CLICK™ Series Programmable Logic Controllers (PLCs)

The Almost Free PLC starting at only $69.00 ... NOW with Analog I/O

The CLICK PLC family of components offers practical PLC features in a compact yet expandable design, with super easy-to-use FREE programming software. CPU units start at just $69.00 .
  • Easy Installation
    • The CLICK PLC control system does not require a mounting base, which saves on space.
    • The CLICK CPU and I/O modules are connected together via an expansion port on the sides of the modules.

  • Expandable I/O
    • A powered CLICK CPU module by itself can be used as a complete PLC control system with eight input points and six output points built-in,
    • Or, the PLC system can be expanded with the addition of up to eight I/O modules.
    • A variety of I/O modules are available for flexible and optimal system configuration. The I/O numbering system is decimal.

  • Built-in Communications
    • CLICK Basic CPUs have two built-in RS-232 communications ports that can be configured for either MODBUS RTU or ASCII networks.
    • CLICK Analog CPUs have an additional built-in RS-485 communications port

  • Analog Input/ Analog Output ... New!
    • Analog CPU modules have built-in analog I/O (2-channel analog inputs and 2-channel analog outputs).
    • Each channel can be separately set for voltage (0 to 5 VDC) or current (4 to 20 mA).

  • Calendar / Clock & Battery Backup ... New!
    • Analog CPU modules include the real time clock and battery backup for the internal SRAM.
    • Battery allows data to be stored for 5 years.

  • FREE PLC Programming Software
CLICK PLCs (programmable logic controllers)


CLICK PLCs external Web site

Visit the in-depth CLICK product Web site

CLICK PLC CPU Unit

CLICK Basic PLC CPU Units
  • 8 DC inputs, 6 sinking DC outputs
  • 8 DC inputs, 6 sourcing DC outputs
  • 8 DC inputs, 6 relay outputs
  • 8 AC inputs, 6 relay outputs

CLICK Analog PLC Unit

New! ... CLICK Analog PLC CPU Units
2 analog channels in / 2 analog channels out; voltage (0-5 VDC) and current (4-20 mA) selectable, with:
  • 4 DC inputs, 4 sinking DC outputs
  • 4 DC inputs, 4 sourcing DC outputs
  • 4 DC inputs, 4 relay outputs

CLICK PLC DC I/O Modules

DC I/O Modules
  • 8-pt 12-24 VDC Sink/Source DC Input
  • 8-pt 3.3-5 VDC Sink/Source DC Input
  • 16-pt 24 VDC Sink/Source DC Input
  • 8-pt 3.3-27 VDC Current Sink Output
  • 8-pt 12-24 VDC Current Source Output
  • 16-pt 5-27 VDC Current Sink Output
  • 16-pt 12-24 VDC Current Source Output

CLICK PLC AC I/O modules

AC I/O & Relay Outputs
  • 8-pt 100-240 VAC input
  • 8-pt 17-240 VAC triac output
  • 4-pt 6-240 VAC/6-27 VDC Isolated relay output
  • 8-pt 6-240 VAC/6-27 VDC relay output

CLICK PLC power supplies

Power Supplies for CLICK PLCs
  • 0.5A, 24 VDC output - 100-240 VAC input
  • 1.3A, 24 VDC output - 100-240 VAC input

CLICK Free PLC programming software

Programming Software and Cables
  • Ladder logic programming
  • 21 easy-to-use instructions
  • Free software download
    (Download Now!)

CLICK PLC ZIPLink cables

CLICK PLC ZIPLinks
  • ZIPLinks eliminate the tedious process of wiring programmable logic controller I/O to terminal blocks
  • ZIPLinks use half the space, at a fraction of the total cost of terminal blocks
  • ZIPLinks are available for all CLICK PLC base units and all discrete input and output modules

CLICK PLC spare parts

Spare Parts & Specialty Items
  • Spare 24 VDC power terminal blocks
  • Spare I/O terminal blocks
  • Insulated slotted screwdriver

Complete CLICK PLC Overview

For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement