DL05 PLC - Analog I/O Option Modules

The DL05’s analog capabilities are a great fit for a variety of applications at a fraction of the
competition's price. Install one of our analog option modules and wire directly to the most common
analog devices, such as pressure and level transmitters, proportional valves, AC drives and panel meters.
Combine a $80.00
4-channel analog input module with our $125.00
DL05 PLC for low-cost analog monitoring.
Use the built-in PID loops and build a micro process control system at an unbeatable price. The DL05 matches or
beats the competition in features, then finishes them off with two-for-one pricing. And if you want to do a little analog
control, use a combo 2-channel in/2- channel out analog module ($150.00
) with our $125.00
PLC.
- A large selection of Analog option modules
- Analog modules are the smallest and lowest priced in the industry
- Signal ranges of 4-20 mA or 0-20 mA, and 0-5 V or 0-10 V input and output ranges available
- Thermocouple and RTD temperature inputs
- Removable terminal blocks available on all modules
- Four PID loops with auto-tune
- Automatic loop scheduling
- Fill-in charts for alarms and ramp/soak profiles
- DirectSOFT programming software includes the loop tune screen with trending
What type of analog control can the DL05 handle?
- Build a micro process
controller using the PID loops
combined with one of the
analog option modules.
Add a local operator interface
to set and view parameters.
- Monitor and control the level
of a remote tank, well, or
pumping station by
combining a DL05 with our
industrial telephone modem.
- Create a Modbus RTU network
of several DL05 PLCs,
each with an analog option
module, for a low cost distributed
control system.
- Even incorporate a PC HMI on the
same network for a complete
SCADA system.
| DL05/06 Analog I/O Modules |
 |
DL05/06 Analog I/O Modules - 12-bit resolution
- F0-04AD-1 - 4-Channel Analog Input Module, range: 4-20 mA or 0-20 mA.
- F0-04AD-2 - 4-Channel Analog Input Module, range: 0-5 V or 0-10 V.
- F0-2AD2DA-2 - 2-Channel Analog Input and 2-Channel Analog Output Module, range: 0-5 V or 0-10 V.
- F0-4AD2DA-1 - 4-Channel Analog Input and 2-Channel Analog Output Module (current sourcing), range: 0-20 mA or 4-20 mA.
- F0-4AD2DA-2 - 4-channel Analog Input and 2-Channel Analog Output Module, range: 0-5 V or 0-10 V.
DL05/06 Analog I/O Modules - 16-bit resolution
- F0-08ADH-1 - 8-channel analog input module, range: 0-20mA or 4-20mA current input
- F0-08ADH-2 - 8-channel analog input module, range: 0-5V or 0-10V voltage input
- F0-08DAH-1 - 8-channel analog output module, range: 4-20mA current output
- F0-08DAH-2 - 8-channel analog output module, range: 0-10V voltage output
- F0-04DAH-1 - 4-channel analog output module, range: 4-20mA current output
- F0-04DAH-2 - 4-channel analog output module, range: 0-10V voltage output
DL05/06 Analog / Temperature Input Modules
- F0-04RTD - 4-channel RTD Input Module,
0.1 degrees C resolution, supports: Pt100, jPT100, Pt1000, Cu10, Cu25, Ni120.
- F0-04THM - 4-channel Thermocouple Input Module,
0.1 degrees Celsius or Fahrenheit resolution, supports: J, E, K, R, S, T, B, N, C type thermocouples;
0-39.0625mV, +/-39.0625mV, +/-78.125mV, 0-156mV, +/-156mV, and 0-1.25V at 16-bit resolution.
NOTES:
New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for
this information, or find it in our free catalog.
Here is the direct link to the
Firmware Upgrade
section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the
firmware into your CPU.
For more details - select the "Products" tab and click on the product "Item Code", or select the "Technical Info" tab.
[back to Top]