AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_06_(Expandable_Micro_Brick_PLC)/Spare_Parts_-a-_Specialty_Items
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 06 (Expa... > Spare Parts & Specialty Items

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_205_spare.jpg
PLC Units
Discrete I/O
Analog I/O
Communications & Networking
Motion & Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation


DL06 PLC - Spare Parts and Specialty Items

The DirectLOGIC 06 (DL06) programmable logic controller product line offers the following spare parts and accessories:
  • D0-06ADPTR - DL06 15-pin high density D-Sub vertical adapter for DL06 port 2 serial communication port

  • D0-ACC-2 - DL06 replacement terminal blocks, terminal block covers, terminal block labels and short bar, quantity 2 of each per package plus (1) short bar

  • D0-ACC-3 - DL06 replacement option card covers (quantity 4), option card top covers (quantity 4), LCD cover (quantity 1), and lower access panel cover (quantity 1)

  • D0-ACC-4 - D0 discrete I/O option card replacement terminal blocks, includes 13-position terminal block (quantity 2), and 10-position terminal block (quantity 2)

  • F0-IOCON - DL05/06 analog option card replacement terminal blocks (quantity 2)

  • F0-IOCON-THM - Terminal block for DL05/ DL06 PLCs THM module.

  • D2-BAT-1 - DL06, D2-250(-1), D2-260, D3-350 CPU battery (optional)

  • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7 foot (2.1 meter) cable (included). Includes manual with product.
    NOTE: Does not include 15-pin connector for bottom port of of D2-250 CPU.

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.

  • FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
    Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking, works with all DirectLOGIC PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Power directly from the 5 V pins on most DirectLOGIC CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, DB9-female, DB25-male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.

  • F2-UNICON - RS232C to RS422 converter.
    Converts RJ12 RS232C port to a DB25 male RS422 port. Powered directly from the 5 V pins on most DirectLOGIC CPU ports. Includes 1 ft. cable with two RJ12 6P6C plugs, and DIN rail mounting kit. Includes manual with product.
    NOTE: The F2-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

  • FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter.
    Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/ RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON for DB9.
    NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

DL06 D0-ACC-2

D0-06LCD Snap-in LCD Display (DL06 only) Top

DL06 LCD Panel
DL06 LCD Display
$83.00
(D0-06LCD)

Optional snap-in LCD display (D0-06LCD) for the DL06.

No need to have a laptop to get a critical piece of information in a memory register or a PLC fault message from the DL06. Program user-defined messages in ladder logic for display on the DL06 LCD message unit to show important values, events, alarms or faults. Use the LCD display as a diagnostic tool to quickly pinpoint problems..
  • Two-line x 16-character display simply snaps into the face of the DL06. No cable or special mounting required!

  • ESC, MENU and ENT keys, along with four arrow keys allow for easy and intuitive navigation

  • Password protection capabilities available for system parameters like date and time

  • Backlight can be turned off for bright locations



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years