AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_05_(Micro_Brick_PLC)/Communications_-a-_Networking
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 05 (Micr... > Communications & Networking

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_0506comm.jpg
PLC Units
Discrete I/O
Analog I/O
Communications & Networking
Specialty Modules
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation



DL05 PLC - Communications and Networking

Dl05-06 Comunication Modules

Connectivity to the Most Popular Networks

For as little as $95.00 , implement advanced networking solutions for the DL05 with our DeviceNet Slave Module, Ethernet Communications Module (10 or 100 MBit), or our Profibus Slave Communications Module. The D0-DCM module supports DirectNet and Modbus (slave) protocols.
  • D0-DCM Data Communications Module offers two communication ports for a variety of simultaneous communications possibilities

  • H0-ECOM100 Ethernet Communication Modules represent a price breakthrough for high-speed peer-to-peer networking of PLCs

  • D0-DEVNETS DeviceNet Module transforms any DL05 or DL06 PLC into a smart device node on your DeviceNET controller network

  • H0-PSCM Profibus Module allows the DL05 or DL06 PLC sub-system to be linked with a Profibus master controller

NOTES:
New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog.
Here is the direct link to the Firmware Upgrade section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the firmware into your CPU.


DL05/06 Data Communications Module Top

DL05/06 Data Communication Module
Data Communications Module
$139.00
(D0-DCM)


d0dcm.pdf DL05/06 Data Communications PDF
(373 KB)

The D0-DCM Data Communications Module offers two communication ports for a variety of simultaneous communications possibilities:

  • Extra communications ports to connect a PC, operator interface, etc.
  • Network interface to DirectNET
  • Network interface to a MODBUS® network using the RTU protocol
The top RJ12 RS232 port can be used for PLC programming, connection to an OI panel or as a single DirectNet or K-sequence slave. The 15-pin front port can be used for either RS232/422/485 communications and supports the following protocols: K-sequence slave, DirectNet master/slave, MODBUS RTU master/slave.

Extra communication ports
If additional communication ports are needed, they can easily be added by installing DCM modules. This allows additional connections of devices, such as operator interfaces, PCs, etc.

DirectNet network interface
The DCM can be used as a network interface for applications requiring data to be shared between PLCs, or between PLCs and an intelligent device such as a host PC. The DCM connects easily to DirectNET.

MODBUS RTU interface
The DCM can be used as a master or slave station interface to connect your DL05/06 system to a MODBUS® network using the MODBUS RTU protocol. Port 2 on the DCM allows the DL05/06 to function as a MODBUS RTU network master or slave using RS-422 or RS-485 communications (RS-232 can be used for single slave networks).


DL05/06 Ethernet Communication Modules Top

DL05/06 Ethernet Modules
Ethernet Communications Module
$199.00
(H0-ECOM100)


h0ecomx.pdf DL05/06 Ethernet Communications PDF
(279 KB)

H0-ECOM100 Modules
The H0-ECOM100 Ethernet Communication Modules represent a price breakthrough for high-speed peer-to-peer networking of PLCs. No longer are you forced to designate a single PLC to be the network master. Any PLC can initiate communications with any other PLC. PLC-to-PLC communications are accomplished using Read from Network (RX) and Write from Network (WX) instructions.

The ECOM modules slide into any option card slot of any DirectLOGIC 05 (DL05) or DirectLOGIC 06 (DL06) PLC. Use Category 5 UTP cables which can be run up to 100 meters between nodes. Use repeaters to extend distances and expand the number of nodes.
  • H0-ECOM100 - 100 Mega baud Ethernet Communications Module for DL05/ DL06 PLCs. 10/100 Mb with auto-detect, supports TCP/IP, UDP/IP, IPX and MODBUS TCP/IP application layer protocol.

NetEdit3 Software
Free NetEdit3 Software ships with the ECOM Module User Manual. Use NetEdit3 to set up the ECOM modules for your network. Flexible addressing allows you to use your choice of protocols and identifying methods. Assign each module a number or a name or both.


DL05/06 DeviceNET Communication Module Top

DL05/06 DeviceNET Communications Module
DeviceNET Communications Module
$95.00
(D0-DEVNETS)


d0devnets.pdf DL05/06 DeviceNET Communications PDF
(265 KB)

  • D0-DEVNETS - DeviceNET slave module.
    The D0-DEVNETS option card transforms any DL05 or DL06 PLC into a smart device node on your DeviceNET controller network.
    • The D0-DEVNETS slave module slides into the option card slot of any DL05 or DL06 PLC.

    • The module collects and reports all discrete I/O data to a DeviceNET master.

    • The module has a removable connector that makes the four-wire connection easy to implement and maintain.

    • It also incorporates advanced diagnostics not commonly found on traditional industrial networks.

    • Adds low-cost and small-footprint discrete I/O to an application requiring DeviceNET bus interface


    DL05/06 Profibus Communication Module Top

    DL05-06 Profibus Communications Module
    Profibus Communications Module
    $285.00
    (h0-pscm)


    h0pscm.pdf DL05/06 Profibus Communications PDF
    (278 KB)

  • H0-PSCM - Profibus slave communication module.
    You can now add a DL05 or DL06 PLC sub-system to a Profibus controller network. The H0-PSCM module allows the DL05 or DL06 PLC sub-system to be linked with a Profibus master controller.

    • Profibus is a control bus that provides a common method to connect automation equipment with devices on a single network and significantly reduces hardwiring costs.


    • Profibus provides specifications for information exchanged between nodes, such as controller data associated with low level device and configuration parameters that are individually related to system operations.


    • The H0-PSCM module transfers blocks of I/O or register memory data between a Profibus master and a DL05 or DL06 PLC. The user can choose up to four blocks of data to be transferred. The data blocks can range in size from 1 byte to 32 words (64 bytes) and can be either input or output data.


    Converters and Cables Top

    The DirectLOGIC 05 (DL05) programmable logic controller (PLC) offers the following accessories for converting RS232 to RS422 or RS422/485 and for simple RS232C networking:

    • FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
      Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking, works with all DirectLogic PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Power directly from the 5 V pins on most DirectLogic CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, DB9-female, DB25-male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.

    • F2-UNICON - RS232C to RS422 converter. Converts RJ12 RS232C port to a DB25 male RS422 port. Powered directly from the 5 V pins on most DirectLOGIC CPU ports. Includes 1 ft. cable with two RJ12 6P6C plugs, and DIN rail mounting kit. Includes manual with product. NOTE: The F2-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

    • FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter. Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/ RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON for DB9. NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

    • D0-CBL - 12 foot (3.66 m) RS232 shielded networking cable without RTS connections for DL05, D2-240, D4-450, RJ12 networking ports. RJ12 6P6C to RJ12 6P6C connectors. Enables simple RS232C networking of TWO of the listed PLCs together.

    For further details or specifications, select the desired product category and then select the "Products" tab and click on the product "Item Code" link, or select the "Technical Info" tab.



      


    Shopping Tips
    • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
    • View or download our complete pricelist in PDF format.
    • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
    • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
    Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years