Option cards allow the DL06 PLC to grow with the needs of your process control applications.
DL06 PLC - Analog I/O Option Modules
The DL06’s analog capabilities are a great fit for a variety of applications at a fraction of the
competition's price. Install one of our analog option modules and wire directly to the most common
analog devices, such as pressure and level transmitters, proportional valves, AC drives and panel meters.
Combine our analog I/O modules with any DL06 for the lowest-cost analog control in its class.
You can buy two DL06 systems for the price of one of our competitors’ systems.
The DL06 supports its great analog capabilities with eight PID loops with “auto-tune” and floating point math at no additional charge.
- A large selection of Analog option modules
- Analog modules are the smallest and lowest priced in the industry
- Signal ranges of 4-20 mA or 0-20 mA, and 0-5 V or 0-10 V input and output ranges available
- Thermocouple and RTD temperature inputs
- Removable terminal blocks available on all modules
- Eight PID loops with auto-tune
- Automatic loop scheduling
- Fill-in charts for alarms and ramp/soak profiles
- DirectSOFT programming software includes the loop tune screen with trending
What type of analog control can the DL06 handle?
- Build a micro process
controller using the PID loops
combined with the
analog option modules.
Add a local operator interface
to set and view parameters.
- Monitor and control the level
of a remote tank, well, or
pumping station by
combining a DL06 with our
industrial telephone modem.
- Create a Modbus RTU network
of several DL06 PLCs,
each with an analog option
module, for a low cost distributed
control system.
- Even incorporate a PC HMI on the
same network for a complete
SCADA system.
- Add operator display capability right on the DL06 PLC with the $79.00
(D0-06LCD) optional LCD display.
DL05/06 Analog I/O Modules
DL05/06 Analog I/O Modules - 12-bit resolution
- F0-04AD-1 - 4-Channel Analog Input Module, range: 4-20 mA or 0-20 mA.
- F0-04AD-2 - 4-Channel Analog Input Module, range: 0-5 V or 0-10 V.
- F0-2AD2DA-2 - 2-Channel Analog Input and 2-Channel Analog Output Module, range: 0-5 V or 0-10 V.
- F0-4AD2DA-1 - 4-Channel Analog Input and 2-Channel Analog Output Module (current sourcing), range: 0-20 mA or 4-20 mA.
- F0-4AD2DA-2 - 4-channel Analog Input and 2-Channel Analog Output Module, range: 0-5 V or 0-10 V.
DL05/06 Analog I/O Modules - 16-bit resolution
- F0-08ADH-1 - 8-channel analog input module, range: 0-20mA or 4-20mA current input
- F0-08ADH-2 - 8-channel analog input module, range: 0-5V or 0-10V voltage input
- F0-08DAH-1 - 8-channel analog output module, range: 4-20mA current output
- F0-08DAH-2 - 8-channel analog output module, range: 0-10V voltage output
- F0-04DAH-1 - 4-channel analog output module, range: 4-20mA current output
- F0-04DAH-2 - 4-channel analog output module, range: 0-10V voltage output
DL05/06 Analog / Temperature Input Modules
- F0-04RTD - 4-channel RTD Input Module,
0.1 degrees C resolution, supports: Pt100, jPT100, Pt1000, Cu10, Cu25, Ni120.
- F0-04THM - 4-channel Thermocouple Input Module,
0.1 degrees Celsius or Fahrenheit resolution, supports: J, E, K, R, S, T, B, N, C type thermocouples;
0-39.0625mV, +/-39.0625mV, +/-78.125mV, 0-156mV, +/-156mV, and 0-1.25V at 16-bit resolution.
NOTES:
New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for
this information, or find it in our free catalog.
Here is the direct link to the
Firmware Upgrade
section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the
firmware into your CPU.
For more details - select the "Products" tab and click on the product "Item Code", or select the "Technical Info" tab.
[back to Top]