Option cards allow the DL06 PLC to grow with the needs of your process control applications.
DL06 PLC - Discrete I/O Option Modules
Discrete I/O Modules
Expansion I/O using option modules
Add up to 100 more discrete I/O points to the DL06 by installing an option module. Choose from twelve different discrete modules, including DC in, AC in DC
out, DC in/out, and relay out.
- AC, DC sink/source and relay I/O available
- 12 discrete modules available
- Panel mount and DIN-rail mounting for all PLC units
- Removable terminal blocks (standard)
- Built-in high-speed I/O for simple single axis motion applications (not available on all models)
- ZIPLink compatibility with 16-point discrete I/O option cards
The 16-point option modules can connect
to a variety of
ZIPLink modules, including
the low-cost feedthrough terminals,
optional fuse, LED and even
ZIPLink
relay modules. The powerful 10A
ZIPLink
relay system will allow a DL06 to connect
to high-current loads like contactors,
solenoids and hydraulic valves.
(See
ZIPLink section for our “five-second
wiring solution.”)
What kinds of discrete control can the DL06 handle?
- Control a small material
positioning machine using
built-in high-speed counting
or pulse output I/O for cut-to-length,
pick-and-place, speed
monitoring, and more.
- Create a sequence controller
using the drum instruction
and discrete I/O for piece
counting, sortation, stamping,
filling, level control, and more.
- Build an events recorder
using sensors and discrete
I/O with the real-time clock
option module installed.
- Use the 10-30 VDC-powered
units in remote locations for
data monitoring and control.
| DL06 Discrete I/O Modules |
 |
NOTE: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for
this information, or find it in our free catalog.
Here is the direct link to the
Firmware Upgrade
section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the
firmware into your CPU.