DirectLOGIC 105 PLC CPUs
The DL105 series is a fixed-I/O micro PLC with 10 inputs and eight outputs.
Eight configurations are available in combinations of AC, DC and relay I/O, as well as AC and DC power supplies.
Features include:
-
10 inputs and eight outputs
-
2 K program memory
-
384 words data memory
-
110/ 220 VAC or 24 VDC power versions
-
Built-in 24 VDC auxiliary power supply for field devices
-
91-instruction programming, includes time or event-based drum sequencer, timed interrupt, immediate I/O, etc.
-
One RS-232C communication port
-
DeviceNET slave I/O blocks
AC-powered PLC Units
-
F1-130AA - 10 AC in / 8 AC out, 110/ 220 VAC power supply. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory), RLL/ RLLPLUS programming, built-in RS232C programming
port.
Inputs: 10 AC inputs, 80-132 VAC, 3 isolated commons.
Outputs: 8 AC outputs, 20-140 VAC, 1.7 A/pt., 4 isolated commons
-
F1-130AD - 10 AC in / 8 DC out, 110/220 VAC power supply. 2.4 K words total (2048 words
ladder - EEPROM, 384 words V-memory), RLL/ RLLPLUS programming, built-in RS232C programming port.
Inputs: 10 AC inputs, 80-132 VAC, 3 isolated commons.
Outputs: 8 DC outputs, 5-30 VDC current sinking, 0.5 A/pt. max, 3 internally connected commons.
2 outputs are configurable for independent CW/ CCW pulse train output or step and direction pulse
output up to 7 KHz (@ 0.25 A/pt. maximum)
-
F1-130AR - 10 AC in / 8 Relay out, 110/220 VAC Power Supply. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory), RLL/ RLLPLUS programming, built-in RS232C programming
port.
Inputs: 10 AC inputs, 80-132 VAC, 3 isolated commons.
Outputs: 8 Relay outputs, 12-30 VDC, 12-250 VAC, 7 A/pt. maximum, 4 isolated commons
-
F1-130DA - 10 DC in / 8 AC out, 110/220 VAC Power Supply. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory), RLL/ RLLPLUS programming, built-in RS232C programming port.
Inputs: 10 DC inputs, 12-24 VDC current sinking/sourcing, 3 isolated commons.
First 4 inputs are configurable in one of several high-speed I/O features such as 5 KHz counter input,
pulse catch input, or interrupt input.
Outputs: 8 AC outputs, 20-140 VAC, 1.7 A/pt. maximum, 4 isolated commons
-
F1-130DD - 10 DC in / 8 DC out, 110/220 VAC Power Supply. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory), RLL/ RLLPLUS programming, built-in RS232C programming
port.
Inputs: 10 DC inputs, 12-24 VDC current sinking/sourcing, 3 isolated commons.
First 4 inputs are configurable in one of several high-speed I/O features such as 5 KHz counter input,
pulse catch input, or interrupt input.
Outputs: 8 DC outputs, 5-30 VDC current sinking, 0.5 A/pt. maximum, 3 internally connected commons.
2 outputs are configurable for independent CW/CCW pulse train output or step and direction pulse output
up to 7 KHz (@ 0.25 A/pt. maximum) (not available when using high-speed inputs)
-
F1-130DR - 10 DC in / 8 Relay out, 110/220 VAC Power Supply. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory), RLL/ RLLPLUS programming, built-in RS232C programming
port.
Inputs: 10 DC inputs, 12-24 VDC current sinking/sourcing, 3 isolated commons.
First 4 inputs are configurable in one of several high-speed I/O features such as 5 KHz counter input,
pulse catch input, or interrupt input.
Outputs: 8 Relay outputs, 12-30 VDC, 12-250 VAC, 7 A/pt. maximum, 4 isolated commons
DC-powered PLC Units
-
F1-130DD-D - 10 DC in / 8 DC out, requires 12 - 24 VDC power. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory) RLL/ RLLPLUS programming, built-in RS232C programming
port.
Inputs: 10 DC inputs, 12-24 VDC current sinking/sourcing, 3 isolated commons.
First 4 inputs are configurable in one of several high-speed I/O features such as 5 KHz counter input,
pulse catch input, or interrupt input.
Outputs: 8 DC outputs, 5-30 VDC current sinking, 0.5 A/pt. maximum, 3 internally connected commons.
2 outputs are configurable for independent CW/ CCW pulse train output or step and direction pulse output
up to 7 KHz (@ 0.25 A/pt. maximum) (not available when using high-speed inputs)
-
F1-130DR-D - 10 DC in / 8 Relay out, requires 12 - 24 VDC power. 2.4 K words total
(2048 words ladder - EEPROM, 384 words V-memory) RLL/ RLLPLUS programming, built-in RS232C programming
port.
Inputs: 10 DC inputs, 12-24 VDC current sinking/sourcing, 3 isolated commons.
First 4 inputs are configurable in one of several high-speed I/O features such as 5KHz counter input, pulse
catch input, or interrupt input.
Outputs: 8 relay outputs, 12-30 VDC, 12-250 VAC, 7 A/pt. maximum, 4 isolated commons
NOTE: For further details or technical specifications, select the desired product category and select
the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.