| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
![]() | Spare Parts & Specialty Items |
Spare parts and accessories for the DirectLOGIC 105 programmable logic controller include:
AutomationDirect has partnered with ECT International, Inc. to bring you a new AutoCAD® compatible schematic
software product:
The ECT promis•e® Aero package is software for control system design. It generates control system schematics, panel layouts, bills
of material, wire lists, terminal plans and more to automate the design process. The promis•e Aero product is available in two
versions: AutoCAD Add-on or Stand-alone. The Add-on version runs as an application inside AutoCAD. The Stand-alone version
requires no additional CAD software since it includes a 100% DWG compatible graphics engine. All versions of promis•e Aero can
share work files with the full-featured versions of promis•e. A truly international solution, promis•e Aero fully supports both IEC/ DIN
and ANSI/ JIC page and symbol formats. Dialogs and menus can be set for various languages including English, German, French,
Italian and Spanish. See the Overview section for the "AutoCAD Schematic S/W" category under "Software Products" for more details on this product.