DirectLOGIC 205 (DL205) AC I/O
The DL205 offers AC I/O modules in several configurations.
Modules range from 8 to 16 points and include:
8 point modules
-
D2-08NA-1 - 8 point 110 VAC, 1 common (2 common terminals), removable terminal
-
D2-08NA-2 - 8 point 220 VAC, 1 common (2 common terminals), removable terminal
-
D2-08TA - 16 point 110 VAC, 2 commons (isolated), European type removable terminal
-
F2-08TA - 8 point 18-220 VAC high current output module, 2 commons (isolated), 1.5A/point,
4.0A/common, removable terminal
12-point modules
-
D2-12TA - 12 point 18-110 VAC output module 2 commons (isolated), 0.3A/point, 1.8A/common,
replaceable fuse, European type removable terminal
16-point modules
-
D2-16NA - 16 point 110 VAC, 2 commons (isolated), European type removable terminal
[back to Features]