AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_205_(Micro_Modular_PLC)/Analog_I-z-O
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Analog I/O

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_205_anlgio.jpg
CPUs
WinPLC
Bases & Expansion
DC I/O
AC I/O
AC/DC I/O (Relay Outputs)
Analog I/O
Serial Remote I/O
Ethernet Remote I/O
Communications & Networking
Specialty Modules
Optional Program Memory
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation



DL205 analog specifications in pdf format

DirectLOGIC 205 (DL205) PLC - Analog I/O Modules

DL205 analog modules - F2-08DA-1, F2-04THM, F2-02DAS-1

The DL205 PLC line offers a wide variety of different analog modules, including thermocouple (16-bit) and RTD (16-bit). The modules support an incredible range of signals including 4-20 mA (sinking and sourcing), 0-5 V, 0-10 V, -5 V to +5 V, and -10 V to +10 V, allowing the DL205 PLC to connect to almost any device including pressure transmitters, proportional valves, AC drives, panel meters and more. The 16-bit thermocouple module can also be configured to measure 16-bit input signals of -5 to +5 VDC, 0-156 mv, -156 mv to +156 mv.

Available modules include:

Analog Input Modules

  • F2-04AD-1 - 4-channel 4-20 mA
  • F2-04AD-2 - 4-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V
  • F2-08AD-1 - 8-channel 4-20 mA
  • F2-08AD-2 - 8-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V


Analog Output Modules

  • F2-02DA-1 - 2-channel 4-20 mA
  • F2-02DA-2 - 2-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V
  • F2-02DA-1L - 2-channel 4-20 mA (12 VDC supply)
  • F2-02DA-2L - 2-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10V (uses 12 VDC supply)
  • F2-02DAS-1 - 2-channel 4-20 mA, 16-bit isolated
  • F2-02DAS-2 - 2-channel 0-5 V, 0-10 V 16-bit isolated
  • F2-08DA-1 - 8-channel 4-20 mA, sink/ source selectable
  • F2-08DA-2 - 8-channel 0-5 V, 0-10 V


Analog Combination Input/Ouput modules

  • F2-4AD2DA - 4-channel in/ 2-channel out 4-20 mA

  • F2-8AD4DA-1 - 8 channel analog input module and 4 channel analog output module.
    Inputs: Selectable 16 bit, 14-bit, or 12-bit resolution, range: 0-20 mA.
    Outputs: 16 bit resolution, range: 4-20 mA, current sourcing.

    NOTE: Not supported in D2-230 and D2-240 DirectLOGIC CPUs.

  • F2-8AD4DA-2 - 8 channel analog input module and 4 channel analog output module.
    Inputs: Selectable 16 bit, 14-bit, or 12-bit resolution, range: 0-5 VDC, 0-10 VDC.
    Outputs: 0-5 VDC at 15 bit resolution, 0-10 VDC at 16 bit resolution.

    NOTE: Not supported in D2-230 and D2-240 DirectLOGIC CPUs.


Temperature

  • F2-04RTD - 4-channel RTD input; 0.15 C resolution
  • F2-04THM - 4-channel 16-bit; thermocouple and millivolt

NOTES: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog.
Here is the direct link to the Firmware Upgrade section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the firmware into your CPU.


For more details - select the "Products" tab and click on the product "Item Code", or select the "Technical Info" tab.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years