AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_205_(Micro_Modular_PLC)/Bases_-a-_Expansion
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Bases & Expansion

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_205_bases.jpg
CPUs
WinPLC
Bases & Expansion
DC I/O
AC I/O
AC/DC I/O (Relay Outputs)
Analog I/O
Serial Remote I/O
Ethernet Remote I/O
Communications & Networking
Specialty Modules
Optional Program Memory
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation


DirectLOGIC 205 (DL205) PLC - Bases

DL205 bases -  specifications in pdf format

DL205 bases with expansion

The DL205 offers bases in four size configurations with expansion capability:

  • 3-slot base (includes power supply)
    • D2-03B-1 (110/220 VAC)

    • D2-03BDC1-1 (requires 12 - 24 VDC power)


  • 4-slot base (includes power supply)
    • D2-04B-1 (110/220 VAC)

    • D2-04BDC1-1 (requires 12 - 24 VDC power)


  • 6-slot base (includes power supply)
    • D2-06B-1 (110/220 VAC)

    • D2-06BDC1-1 (requires 12 - 24 VDC power)

    • D2-06BDC2-1 (requires 120 - 240 VDC power)


  • 9-slot base (includes power supply)
    • D2-09B-1 (110/220 VAC)

    • D2-09BDC1-1 (requires 12 - 24 VDC power)

    • D2-09BDC2-1 (requires 120 - 240 VDC power)


Expansion modules

The D2-260 and D2-250-1 support local expansion. The D2-260 supports local expansion up to five total bases (one CPU plus four expansion bases) and the D2-250-1 supports local expansion up to three total bases (one CPU bases plus two expansion bases). Following are the modules required for expansion:

  • D2-CM - The D2-CM expansion base controller module is placed in the CPU slot of each expansion base. The module includes a rotary switch for selecting the expansion base number, as well as PWR, RUN and DIAG LEDs for system status indication.

  • D2-EM - The D2-EM expansion module attaches to the right side of each base in the expansion system. It comes with two RJ-45 cable ports for expansion cables to plug into, a single ACTIVE LED for system status indication, and a TERM toggle switch for last and first base termination.


Expansion accessories

  • D2-EXCBL - The D2-EXCBL-1 expansion cable is used to connect D2-EM expansion modules together. The cable is 1 meter in length.

  • D2-BASECVR - The D2-BASECVR are base covers for expansion connectors. They come in quantities of three.



  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $300.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years