| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
The DL205 line provides networking options for connecting to networks of other AutomationDirect
products, or MODBUS RTU or Ethernet networks. The following modules and accessories are available for these
networking options:
The D2-260, D2-250-1, and D2-240 CPUs support the D2-DCM Data Communications Module, which can serve as a DirectNet master/slave, DirectNet peer, or a MODBUS RTU slave. The D2-DCM supports both RS232C and RS422. You can program the CPU through the DCM locally, or if a PC is the RS422 master, you can use DirectSOFT32 to program any PLC on the network.
The D2-DCM can be used for:
The Ethernet Communication (ECOM) Modules represent a price breakthrough for high-speed peer-to-peer networking
of PLCs. No longer are you forced to designate a single PLC to be the network master. Any PLC can initiate communications
with any other PLC. Link your PLCs with PCs using industry standard MODBUS TCP/IP protocol (using H2-ECOM100) connected
through standard cables, hubs, and repeaters. Or, use our KEPDirect I/O Server to link to your favorite
HMI/SCADA, data historian, MES or ERP software to DirectLOGIC PLCs. Our LookoutDirect HMI and our
DataWorx data collection software include ECOM drivers. DirectSOFT32 Programming Software can be used to
monitor or update the program in any DirectLOGIC PLC on the network.
The D2-260, D2-250-1 and D2-240 CPUs support the H2-ECOM100 Ethernet
communications module. Any PLC on an ECOM network can initiate communications
with another PLC or use DirectSOFT32 to program any PLC on the network.
The H2-ECOM100 module supports the industry standard 100BaseT with an RJ45 port. The H2-ECOM-F has ST-style bayonet connectors for 10BaseFL fiber optic connections.
Ethernet Communications Modules can be used for:
H2-ECOM100 module
The H2-ECOM100 supports the industry standard MODBUS TCP/IP Client/Server protocol in addition to the
standard IP and IPX protocols. This allows the DL205 PLC with an H2-ECOM100 module to serve as a client
(master) or as a server (slave) on a MODBUS TCP/IP Ethernet network. The H2-ECOM100 can actively issue
MODBUS commands to other nodes or devices on the MODBUS TCP/IP network or simply respond to connected
MODBUS TCP/IP clients.
The ECOM modules plug into any I/O slot (excluding slot 0) of any local DL205 I/O base. The module maintains
identification data, descriptive information, and communication parameters for PLC-to-PLC communications in
flash memory. Disconnect power before installing or removing any PLC module.
NetEdit3 software
Free NetEdit3 Software ships with the ECOM User Manual. Use NetEdit3 to set up the ECOM modules for your
network. Flexible addressing allows you to use your choice of protocols and identifying
methods. Assign each module a number or a name or both. You don’t have to use an IP address, but you can if
it’s necessary for your network. NetEdit3 uses two protocols for PC-to-PLC communications: IPX and TCP/IP.
Select the one you want to use, or use them both. The NetEdit3 screen displays all identifiers and troubleshooting
information for each module on the network. You can use NetEdit3 to adjust parameters for PLC-to-PLC communications by clicking on
Advanced Settings. The network identifiers can also be changed from DirectSOFT32 Programming Software.
NOTES: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for
this information, or find it in our free catalog.
Here is the direct link to the
Firmware Upgrade
section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the
firmware into your CPU.
For more details - select the "Products" tab and click on the product "Item Code", or select the "Technical Info" tab.