AutomationDirect.com


Printer This is the printable version of: 
http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_205_(Micro_Modular_PLC)/WinPLC
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
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > WinPLC

  • Product Info
  • Overview
  • Technical Info
  • Manuals
   -  $X

Cart Qty:


For stock status, special notes and other information please see this product's detailed information page.
/images/categories/p3_t_205_speccpus.jpg
CPUs
WinPLC
Bases & Expansion
DC I/O
AC I/O
AC/DC I/O (Relay Outputs)
Analog I/O
Serial Remote I/O
Ethernet Remote I/O
Communications & Networking
Motion & Specialty Modules
Optional Program Memory
Programming SW & Cables
ZipLink Wiring Solutions
Spare Parts & Specialty Items
Documentation

WinPLC - PC / PLC Industrial Control Solutions

The WinPLC offers you the advantages of a PC ... in a PLC!

What's New! ...
The new H2-SERIO-4 module has two RS-232C ports and one RS-422/485 port while the H2-SERIO module has three RS- 232C ports.
  • The WinPLC provides a Windows® CE operating system environment in our DL205 CPU hardware. The small size and low cost of DL205 products is desirable, but the operating systems of the D2-230, 240, 250-1 and 260 CPUs are proprietary (like most PLCs).

  • The WinPLC provides a hybrid PC-PLC solution that brings the best of the PLC and PC control worlds together.

  • A WinPLC system is the best solution if your applications require:

    • Complex math
    • Heavy serial communications (can use the H2-SERIO or H2-SERIO-4 modules)
    • Advanced data manipulation
    • Advanced handling of string or array data
    • Up to 64 PID loops

  • The WinPLC module plugs into the CPU slot of the DL205 PLC base. WinPLC uses Windows CE, a real-time operating system, with the advantages of PC software such as OPC, ActiveX and the other Microsoft communication tools.

    • Backplane communications to DL205 I/O
    • 100MHz processor speed
    • 8 Mb ROM/ 8 Mb RAM for memory-intensive applications
    • Microsoft® Windows® CE operating system
    • Supports MODBUS RTU and MODBUS TCP (slave only)

  • The WinPLC offers both deterministic control and PC connectivity. Control, data management, communication and integration with business systems are easy with the WinPLC's advanced software development tools.

  • Develop projects for the WinPLC with the free download of Think & Do version 8.0.4 or greater. No key is required to develop for or program the WinPLC.

    • Download: Think & Do PC Based Control Software Demo
      Think & Do Version 8.0.4 (File Size = 218 MB) This is the same program received when purchasing Think & Do PC Based Control Software, p/n PC-TD8-USB or PC-TD8-WEB4-USB.

  • For qualified OEMs or software developers, the WinPLC comes in a CE-only version for VB and C++ programmers to develop their own control code. If you are interested in the CE-only version, visit www.hosteng.com for details.

  • H2-WPLC3-EN WinPLC Processor Module $795.00

    DL205 WinPLC Windows® CE-based CPU Overview



WinPLC Starter Kit

Kit for building a PC-based control system with the WinPLC includes:
  • DL205 4-slot base with power supply
  • H2-WPLC3-EN WinPLC
  • 10 ft. Ethernet connecting cable
  • Ethernet Adapter card for your PC
  • DL205 8-point input simulator module
  • DL205 8-point relay output module

  • PC-WPLC-START WinPLC Starter Kit $806.00 (orders are limited to one per customer)

    WinPLC Starter Kit Overview

WinPLC

WinPLC Control

WinPLC Control pdf

WinPLC pdf (708 KB)

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link or select the "Technical Info" tab.

  


Shopping Tips
  • For more products, view our catalog online or request your FREE Print or CD Catalog with complete price list and technical specs.
  • View or download our complete pricelist in PDF format.
  • If you are ordering from or shipping to a country outside the United States or Canada, see our international contact information.
  • Subscribe here to our free e-mail newsletter for the latest product information [view sample].
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
Free 2-day shipping on orders over $49.00* Free software and manuals Order today, it ships today Free catalog - thousands of products Voted best in service 10 years