AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 305 (Sma... > Bases & Expansion

Products Overview Technical Info Manuals
Categories:   CPUs    Specialty CPUs   Bases & Expansion   DC I/O    AC I/O    AC/DC I/O (Relay Outputs)    Analog I/O    Communications & Networking    Specialty Modules    Optional Program Memory    Programming SW & Cables    ZipLink Wiring Solutions    Spare Parts & Specialty Items    Documentation   

Shop for this product
DL305 Bases and Expansion

Several local/expansion bases are available for the DL305 family. They are available in 5, 8, or 10-slot configurations:

5-slot bases

  • D3-05B-1 - 5 slot local or expansion base, internal 110/220V AC power supply (CPU must reside in the first slot of the local CPU base), allows use of intelligent modules with DL350 CPU.

  • D3-05BDC - 5 slot local or expansion base (requires 24 VDC power), CPU must reside in the first slot of the local CPU base.

  • D3-05B-NR - 5 slot local or expansion base, internal 110/220V AC power supply (CPU must reside in the first slot of the local CPU base), meets Class I Division II classification. The -NR base is functionally equivalent to the corresponding AC or DC-powered base, except for the removal of the RUN relay.

  • D3-05BDC-NR - 5 slot local or expansion base (requires 24 VDC power), CPU must reside in the first slot of the local CPU base, meets Class I Division II classification. The -NR base is functionally equivalent to the corresponding AC or DC-powered base, except for the removal of the RUN relay.


8-slot bases

  • D3-08B-1 - 8 slot local or expansion base, internal 110/220V AC power supply (CPU must reside in the first slot of the local CPU base), allows use of intelligent modules with DL350 CPU.

  • D3-08B-NR - 8 slot local or expansion base, internal 110/220V AC power supply (CPU must reside in the first slot of the local CPU base), meets Class I Division II classification. The -NR base is functionally equivalent to the corresponding AC or DC-powered base, except for the removal of the RUN relay.


10-slot bases

  • D3-10B-1 - 10 slot local or expansion base, internal 110/220V AC power supply (CPU must reside in the first slot of the local CPU base), allows use of intelligent modules with DL350 CPU.

  • D3-10BDC - 10 slot local or expansion base (requires 24 VDC power), CPU must reside in the first slot of the local CPU base.

  • D3-10B-NR - 10 slot local or expansion base, internal 110/220V AC power supply (CPU must reside in the first slot of the local CPU base), meets Class I Division II classification. The -NR base is functionally equivalent to the corresponding AC or DC-powered base, except for the removal of the RUN relay.

  • D3-10BDC-NR - 10 slot local or expansion base, internal 24V DC power supply (CPU must reside in the first slot of the local CPU base), meets Class I Division II classification. The -NR base is functionally equivalent to the corresponding AC or DC-powered base, except for the removal of the RUN relay.


Cables

  • D3-EXCBL - Base expansion cable, 1.5 ft. (0.5m)


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2010 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement