| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
The DL305 series is a small modular PLC that has been marketed by various name-brand PLC manufacturers for over 19 years. Four conventional CPUs, which offer control via RLL-style programming, are available in the DL305 family:
The D3-330 design has been very popular for many years. It offers the lowest-cost solution in the DL305 family. It is great for machines that need little (if any) communications between the CPU and other devices. The D3-330 offers 3.7K total memory.
The D3-330P is similar to the D3-330. There are a few minor differences, but the major difference is that the D3-330P uses the RLLPLUS instructions. This is a style of programming that can be used for larger applications that would function better in stages. It is still programmed using relay ladder logic (RLL). The D3-330P offers 3.7K total memory.
The D3-340 offers a faster scan rate, two RS232C ports (one with built-in MODBUS® RTU slave) and additional I/O points. Need RS422? Simply add an FA-UNICON converter to one of the ports. If you need built-in communications, or even just an extra 16-point I/O card, the D3-340 offers the lowest-cost solution. This CPU allows you to make the most of your investments in a DL305 (or compatible) system.