DL305 PLC - Communications and Networking
The DL305 programmable logic controller provides communications and networking capabilities with the following
modules and converters:
-
D3-DCM - The DL305 Data Communications Module (DCM) is a general purpose communications interface
for the DL305 family of PLCs. This module only works with the D3-350 CPUs. It will not work with the D3-330
or D3-340 CPUs or in DC-powered bases. You must use the“-1” type base. The DCM module is primarily
used for three purposes:
- Extra general purpose communications port to connect a personal computer, operator interface, etc.
- Network interface to a DirectNET network
- Network interface to a MODBUS RTU protocol
-
D3-232-DCU - Attaches to the front of the DL305 CPU to provide RS232C programming port connection
for use with personal computers, operator interfaces, etc.
-
D2-422-DCU - Attaches to the front of the DL305 CPU to provide RS422C programming port connection
for use with personal computers, operator interfaces, etc.
-
FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking,
works with all DirectLogic PLC families and virtually any serial device. Isolation reduces
network data problems caused by noisy environments. Power directly from the 5 V pins on most
DirectLogic CPU ports, from a PLC base 24 VDC power supply, or from an external power supply.
Cables and connectors to most COM ports (RJ12, DB9-female, DB25-male) provided. Integral DIN rail clamp or
can be panel mounted. Manual included with product.
-
FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter.
Connectors provided for the
D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/
RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to
a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON
for DB9.
NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy
industrial environments.
-
FA-ISONET - Legacy product not recommended for new designs. (Being replaced by
FA-ISOCON).
Isolated RS232C to RS422/ RS485 converter. Works with all PLC families.
Helps reduce network data problems caused by noisy environments. Powered directly from the 5 V pins on most
CPU ports, from the PLC base 24 VDC power supply, or from an external power supply. Includes cable and DIN
rail mounting kit. Includes manual with product.
NOTES: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for
this information, or find it in our free catalog.
Here is the direct link to the
Firmware Upgrade
section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the
firmware into your CPU.
For further details or specifications, select the desired product category and then select the "Products" tab and click on the
product "Item Code" link, or select the "Technical Info" tab.