This is the printable version of: http://www.automationdirect.com/adc/Overview/Catalog/Programmable_Controllers/DirectLogic_Series_PLCs_(Micro_to_Small,_Brick_-a-_Modular)/DirectLogic_305_(Small_Modular_PLC)/Optional_Program_Memory
Please note: Some pages may look best printed in "Landscape" orientation.Restore Layout
Optional Program Memory is available for the DL305 as follows:
D3-RAM-1 - D3-330 RAM chip, pack of 2
D3-340-EE - Optional D3-340 CPU EEPROM chips (4 in set) only 1 chip per CPU is needed for
program storage.
D3-CPU-UV - Optional DL330/DL330P/DL340 UVPROM chips (4 in set) only 1 chip per CPU is needed for
program memory storage, requires a D3-PWU (PROM Writer Unit) to store the program to the UVPROM.
Shopping Tips
For more products, view our catalog
online or request your
FREE Print or
CD Catalog with complete price list and technical specs.
View or download our complete
pricelist
in PDF format.