| Direct sales in US and Canada | 1-800-633-0405 |
|
| - $ |
Our powerful Windows-based DirectSOFT programming package is new and improved. With many new instructions, programming is
now easier, quicker and more intuitive than ever.
Improved viewing options and customizable tool bars make it easier to program and monitor your PLC system.
With DirectSOFT5, documentation can be exported for use in other applications such as our C-more operator interface panels.
User Interface Themes allow operators to create a unique look and feel for the DirectSOFT programming environment.
The dockable window feature allows relocation of Cross Reference and Data views.
The ability to auto-hide or even tear away views and place them outside the DirectSOFT5 work space optimizes full ladder viewing.
The product offering has been simplified to a full support PC-DSOFT5 package that programs all of our DirectLogic PLCs, and our new PC-DS100 package,
which is a full-featured FREE programming package with a 100 word limitation. (DS100 is only available by download from our Web site).
PC-DSOFT5, the newest DirectSOFT version, has a host of advanced features that make it easier to
program your PLC. It supports full-featured 32-bit Windows-certified programming for all six DirectLOGIC
PLC families, including all DL05s, DL06s, DL105s, DL205 CPUs, DL305 CPUs, DL405 CPUs,
and all of their Koyo cousins. The software supports an incredible array of online/off-line programming
and documentation features, as well as our ALL NEW IBox instructions.
DL305 CPUs can be programmed with DirectSOFT5 and a PC cable, or with the D4-HPP handheld
programmer.
We offer the following programming cables and handheld programmers:
Since CPUs provide many different communication port possibilities, it is helpful to
know exactly which communications cable is required. Use the table below to choose
the proper cable: