AutomationDirect.com - The common sense way to buy industrial controls.   1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Contact us | Help
Business Policies
1-800-633-0405
Our offices will be closed on Thursday & Friday, November 26th & 27th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET (2:00 PM cutoff for FedEx shipments) on Wednesday, November 25th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after the cutoff time on Wednesday, November 25th will ship on Monday, November 30th.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 305 (Sma... > Spare Parts & Specialty Items

Products Overview Technical Info Manuals
 
Categories:   CPUs    Specialty CPUs    Bases & Expansion    DC I/O    AC I/O    AC/DC I/O (Relay Outputs)    Analog I/O    Communications & Networking    Specialty Modules    Optional Program Memory    Programming SW & Cables    ZipLink Wiring Solutions   Spare Parts & Specialty Items   Documentation   

Shop for this product

DL305 PLC - Spare Parts and Specialty Items

The following spare parts and specialty items are available for the DirectLOGIC 305 programmable logic controller family of products:

Screws

  • D3-ACC-1 - Spare screws for DL305 base power supply terminals (quantity 8) and one plastic terminal strip cover

  • D3-ACC-2 - Spare screws for DL305 8 pt. I/O module terminal blocks (quantity 16)

  • D3-ACC-3 - Spare screws for DL305 16 pt. I/O module terminal blocks (quantity 16)


Fuses

  • D3-FUSE-1 - 2 A (250 V) spare fuses for D3-05B, D3-08B, D3-10B (quantity 5).
    Note: Does not work in -1 bases.

  • D3-FUSE-2 - 3 A spare fuses for D3-04TAS (quantity 5)

  • D3-FUSE-3 - 4 A (250 V) spare fuses for D3-05BDC (quantity 5)

  • D3-FUSE-4 - 5 A (125 V) fast blow spare fuses for F3-08TAS and F3-16TA-1 (quantity 5)

  • D3-FUSE-5 - 10 A spare fuses for D3-08TR (quantity 5)

  • D3-FUSE-6 - 10 A spare fuses for F3-08TRS-2 (quantity 5)


Filler modules

  • F3-FILL-CB - Filler modules with bare circuit board (for more secure attachment).
    NOTE: Replaces part number D3-FILL.


I/O terminals

  • D3-16IOCON - 16 point I/O module terminals (quantity 5).
    NOTE: Only works with part numbers starting with D3 prefix.


Terminal block covers

  • D3-8IOCVR - 8 point I/O module terminal block covers (quantity 5)

  • D3-16IOCVR - 16 point I/O module terminal block covers (quantity 5).
    NOTE: Only works with part numbers starting with D3 prefix.


Connectors

  • D3-IODSHEL - 24-pin D-shell connectors (quantity 5)


Batteries

  • D3-D4-BAT - Battery for DL305/ DL405 CPUs (except for the D3-350)


Universal cable kits

  • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7 foot (2.1 meter) cable (included). Includes manual with product.
    NOTE: Does not include 15-pin connector for bottom port of D2-250 CPU.


Power supplies

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.


Converters

  • FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
    Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking, works with all DirectLOGIC PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Power directly from the 5 V pins on most DirectLOGIC CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, DB9-female, DB25-male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.

  • FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter.
    Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/ RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON for DB9.
    NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

  • FA-ISONET - Legacy product not recommended for new designs. (Being replaced by FA-ISOCON).
    Isolated RS232C to RS422/ RS485 converter. Works with all PLC families. Helps reduce network data problems caused by noisy environments. Powered directly from the 5 V pins on most CPU ports, from the PLC base 24 VDC power supply, or from an external power supply. Includes cable and DIN rail mounting kit. Includes manual with product.


AutoCAD® Compatible Schematic Software

AutomationDirect has partnered with ECT International, Inc. to bring you a new AutoCAD® compatible schematic software product:

The ECT promis•e® Aero package is software for control system design. It generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the design process. The promis•e Aero product is available in two versions: AutoCAD Add-on or Stand-alone. The Add-on version runs as an application inside AutoCAD. The Stand-alone version requires no additional CAD software since it includes a 100% DWG compatible graphics engine. All versions of promis•e Aero can share work files with the full-featured versions of promis•e. A truly international solution, promis•e Aero fully supports both IEC/ DIN and ANSI/ JIC page and symbol formats. Dialogs and menus can be set for various languages including English, German, French, Italian and Spanish. See the Overview section for the "AutoCAD Schematic S/W" category under "Software Products" for more details on this product.


Shop for this product
Shopping Tips



We accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics for PCI Compliance, QSA, IDS, Penetration Testing, Forensics, and Vulnerability Assessment

Website comments and suggestions | Order Assistance/Sales | Phone: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED.

Site Map | Privacy Statement